Publish your products
Panel Clean Room IP65
Panel Clean Room IP65
    LEDVANCE

    Panel Clean Room IP65


    PANEL CLEANROOM 600
    Product benefits
    • Homogenous light distribution and reduced glare (up to UGR < 19) 
    • Suitable for applications requiring cleanroom luminaires according to ISO 14644-14
    • Tool-free electrical connection due to IP65 DALI push button connector
    • Included DALI-2 driver enables energy monitoring and remote maintenance
    • Suitable for battery emergency installations according to EN 60598-2-22
    • High color consistency with SDCM 3
    Product features
    • Type of protection: IP65
    • IoT-ready DALI-2 driver
    • ISO 14644 Class 1 certified
    • Low-glare versions with up to UGR < 19
    • Screwless design for easy mounting
    • Tempered glass with prismatic diffuser
    • Lifetime (L80/B10): up to 100,000 h (at 25 °C)
    • 5-pole terminal block, cable cross section up to 5 x 2.5 mm²
    • System luminous efficacy: up to 120 lm/W
    Areas of application
    • Suitable for recessed ceiling systems with grid size of 600 x 600 mm
    • Cleanroom environments
    • Direct replacement for luminaires with fluorescent lamps
    • Hospitals
    • Laboratories
    Equipment / Accessories
    • Connector box with 5-pole terminal pre-installed
    • Security rope for luminaire included
    .

    PANEL CLEANROOM 625
    Product benefits
    • Homogenous light distribution and reduced glare (up to UGR < 19) 
    • Suitable for applications requiring cleanroom luminaires according to ISO 14644-14
    • Tool-free electrical connection due to IP65 DALI push button connector
    • Included DALI-2 driver enables energy monitoring and remote maintenance
    • Suitable for battery emergency installations according to EN 60598-2-22
    • High color consistency with SDCM 3
    Product features
    • Type of protection: IP65
    • IoT-ready DALI-2 driver
    • ISO 14644 Class 1 certified
    • Low-glare versions with up to UGR < 19
    • Screwless design for easy mounting
    • Tempered glass with prismatic diffuser
    • Lifetime (L80/B10): up to 100,000 h (at 25 °C)
    • 5-pole terminal block, cable cross section up to 5 x 2.5 mm²
    • System luminous efficacy: up to 120 lm/W
    Areas of application
    • Suitable for recessed ceiling systems with grid size of 625 x 625 mm
    • Cleanroom environments
    • Direct replacement for luminaires with fluorescent lamps
    • Hospitals
    • Laboratories
    Equipment / Accessories
    • Connector box with 5-pole terminal pre-installed
    • Security rope for luminaire included
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854834349 PL CLEANR 600 DA P 68W 940 IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854834349

      4099854834387 PL CLEANR 600 DA P 38W 940 U19 IP65LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854834387

      4099854834400 PL CLEANR 625 DA P 68W 940 IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854834400

      4099854834424 PL CLEANR 625 DA P 38W 940 U19 IP65LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854834424
    Technical specification
    • Unique ref.Panel-Clean-Room-IP65
    • Product familyProfessional luminaires
    • Product groupPanel
    • TypeObject (single object)
    • Date of publishing2026-11-12
    • Edition number1
    Related
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Other
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City