Publish your products
Panel Comfort Flex
Panel Comfort Flex
Panel Comfort Flex
Panel Comfort Flex
Panel Comfort Flex
Panel Comfort Flex
Panel Comfort Flex
Panel Comfort Flex
    LEDVANCE

    Panel Comfort Flex


    PANEL COMFORT MIX 600
    Product benefits
    • High Lumen output with up to 5280 lm
    • High color consistency with SDCM 3
    • Reduced glare (UGR < 19) for screen-based workstations
    • Pre-installed male twist-lock plug for easy connection to the PANEL COMFORT MIX driver kit
    Product features
    • Flexible configuration by freely combining panel lighting units and driver kits (Mix & Match)
    • Panel without driver compatible with separately available driver kits (DRKIT)
    • System luminous efficacy: up to 175 lm/W
    • Lifetime (L80/B10): 100,000 h (at 25 °C), (L90/B10): 60,000 h (at 25 °C)
    • Extruded aluminum frame, metal housing
    • Polystyrene diffuser
    • Type of protection: IP50
    Areas of application
    • Suitable for recessed ceiling systems with grid size of 1200 x 300 mm
    • Direct replacement for recessed luminaires with fluorescent lamps
    • Offices, conference rooms
    • Reception areas, foyers, corridors, elevators
    Equipment / Accessories
    • To be combined with separately available PANEL COMFORT MIX driver kits
    • Accessories for several mounting options available
    • Security rope for luminaire included
    • Security brackets preinstalled
    .

    PANEL COMFORT MIX 625
    Product benefits
    • High Lumen output with up to 5280 lm
    • High color consistency with SDCM 3
    • Reduced glare (UGR < 19) for screen-based workstations
    • Pre-installed male twist-lock plug for easy connection to the PANEL COMFORT MIX driver kit
    Product features
    • Flexible configuration by freely combining panel lighting units and driver kits (Mix & Match)
    • Panel without driver compatible with separately available driver kits (DRKIT)
    • System luminous efficacy: up to 175 lm/W
    • Lifetime (L80/B10): 100,000 h (at 25 °C), (L90/B10): 60,000 h (at 25 °C)
    • Extruded aluminum frame, metal housing
    • Polystyrene diffuser
    • Type of protection: IP50
    Areas of application
    • Suitable for recessed ceiling systems with grid size of 600 x 600 mm
    • Direct replacement for recessed luminaires with fluorescent lamps
    • Offices, conference rooms
    • Reception areas, foyers, corridors, elevators
    Equipment / Accessories
    • To be combined with separately available PANEL COMFORT MIX driver kits
    • Accessories for several mounting options available
    • Security rope for luminaire included
    • Security brackets preinstalled
    .

    PANEL COMFORT MIX 675
    Product benefits
    • High Lumen output with up to 5280 lm
    • High color consistency with SDCM 3
    • Reduced glare (UGR < 19) for screen-based workstations
    • Pre-installed male twist-lock plug for easy connection to the PANEL COMFORT MIX driver kit
    Product features
    • Flexible configuration by freely combining panel lighting units and driver kits (Mix & Match)
    • Panel without driver compatible with separately available driver kits (DRKIT)
    • System luminous efficacy: up to 175 lm/W
    • Lifetime (L80/B10): 100,000 h (at 25 °C), (L90/B10): 60,000 h (at 25 °C)
    • Extruded aluminum frame, metal housing
    • Polystyrene diffuser
    • Type of protection: IP50
    Areas of application
    • Suitable for recessed ceiling systems with grid size of 625 x 625 mm
    • Direct replacement for recessed luminaires with fluorescent lamps
    • Offices, conference rooms
    • Reception areas, foyers, corridors, elevators
    Equipment / Accessories
    • To be combined with separately available PANEL COMFORT MIX driver kits
    • Accessories for several mounting options available
    • Suspension brackets preinstalled
    .

    PANEL COMFORT MIX 1200
    Product benefits
    • High Lumen output with up to 5280 lm
    • High color consistency with SDCM 3
    • Reduced glare (UGR < 19) for screen-based workstations
    • Pre-installed male twist-lock plug for easy connection to the PANEL COMFORT MIX driver kit
    Product features
    • Flexible configuration by freely combining panel lighting units and driver kits (Mix & Match)
    • Panel without driver compatible with separately available driver kits (DRKIT)
    • System luminous efficacy: up to 175 lm/W
    • Lifetime (L80/B10): 100,000 h (at 25 °C), (L90/B10): 60,000 h (at 25 °C)
    • Extruded aluminum frame, metal housing
    • Polystyrene diffuser
    • Type of protection: IP50
    Areas of application
    • Suitable for recessed ceiling systems with grid size of 675 x 675 mm
    • Direct replacement for recessed luminaires with fluorescent lamps
    • Offices, conference rooms
    • Reception areas, foyers, corridors, elevators
    Equipment / Accessories
    • To be combined with separately available PANEL COMFORT MIX driver kits
    • Accessories for several mounting options available
    • Security rope for luminaire included
    • Security brackets preinstalled
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854927034 PL CMF MX 600 P 830 U19 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854927034

      4099854927058 PL CMF MX 600 P 840 U19 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854927058

      4099854927072 PL CMF MX 625 P 830 U19 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854927072

      4099854927096 PL CMF MX 625 P 840 U19 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854927096

      4099854927133 PL CMF MX 675 P 840 U19 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854927133

      4099854926990 PL CMF MX 1200 P 830 U19 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854926990

      4099854927010 PL CMF MX 1200 P 840 U19 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854927010
    Technical specification
    • Unique ref.Panel-Comfort-Flex
    • Product familyProfessional luminaires
    • Product groupPanel
    • TypeObject (single object)
    • Date of publishing2026-11-12
    • Edition number1
    Related
    • Material mainAluminum
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Other
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City