Publish your products
Panel Compactt Pa
Panel Compactt Pa
Panel Compactt Pa
Panel Compactt Pa
    LEDVANCE

    Panel Compactt Pa


    PANEL COMPACT 600 DIM
    Product benefits
    • Highly versatile due to selectable light colors (Multi Select)
    • High lumen output with up to 3900 lm
    • High color consistency with SDCM 3
    • Good glare reduction (UGR < 19) for office applications
    • Plug and Play due to EU Plug
    Product features
    • Dimmable (with suitable Phase-cut dimmers)
    • Extruded aluminum frame, metal housing
    • Polystyrene diffuser
    • Lifetime (L80/B10): up to 75,000 h (at 25 °C)
    • Type of protection: IP50 (panel luminaire), IP20 (driver)
    Areas of application
    • Suitable for recessed ceiling systems with grid size of 600 x 600 mm
    • Direct replacement for recessed luminaires with fluorescent lamps
    • Offices, conference rooms
    • Reception areas, foyers, corridors, elevators
    Equipment / Accessories
    • Accessories for several mounting options available
    • External control gear included
    • Security rope for luminaire included
    .

    PANEL COMPACT 600 ZB TPA
    Product benefits
    • Suitable luminaire for DIRECT EASY / VIVARES Zigbee and other Zigbee 3.0 Light Management Systems
    • High lumen output with up to 3360 lm
    • Low flicker light thanks to special electronic control gear
    • External driver for extended flexibility and easy installation
    • Suitable for emergency lighting
    Product features
    • IoT-ready luminaire with Zigbee 3.0 technology
    • Extruded aluminum frame, metal housing
    • Polystyrene diffuser - TP(a) rated (UK)
    • Lifetime (L80/B10): up to 50,000 h (at 25 °C)
    Areas of application
    • Suitable for recessed ceiling systems with grid size of 600 x 600 mm
    • Direct replacement for recessed luminaires with fluorescent lamps
    • Offices, conference rooms
    • Reception areas, foyers, corridors, elevators
    Equipment / Accessories
    • Accessories for several mounting options available
    • Suitable for use with EMERGENCY KIT COMPACT
    • Replacement driver separately available
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854957871 PL COMP 600 DIM EU V 30W 83040 U19 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854957871

      4099854969492 PL COMP 600 ZB TPA V 28W 840 U19 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854969492

      4099854969478 PL COMP 600 ZB TPA V 28W 83040 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854969478
    Technical specification
    • Unique ref.Panel-Compactt-Pa
    • Product familyProfessional luminaires
    • Product groupPanel
    • TypeObject (single object)
    • Date of publishing2026-11-17
    • Edition number1
    Related
    • Material mainAluminum
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Other
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City