Publish your products
Panel Direct Indirect
Panel Direct Indirect
Panel Direct Indirect
Panel Direct Indirect
Panel Direct Indirect
Panel Direct Indirect
Panel Direct Indirect
Panel Direct Indirect
Panel Direct Indirect
Panel Direct Indirect
    LEDVANCE

    Panel Direct Indirect


    PANEL DIRECT/INDIRECT 1200 UGR < 19
    Product benefits
    • Suspended edge-lit luminaires for direct light emission (70% ) and indirect light emission (30%)
    • Attractive and functional design for office applications
    • Good glare reduction (UGR ≤ 19)
    • Very homogenous light
    • Low maintenance and low operational costs
    • External driver for extended flexibility
    • Special light guide design for low-glare illumination
    • Easy and quick installation
    • Low flicker light thanks to special electronic control gear
    • 5 years guarantee
    Product features
    • Rectangular (1200 mm x 300 mm) stand-alone luminaires with direct (70 %) and indirect (30 %) light emission
    • Driver integrated into the remote driver box
    • UGR  ≤ 19  according to EN12464-1
    • High luminous efficacy: up to 110 lm/W
    • Lifetime (L70/B50): 80,000 h (at 25 °C)
    • Follows the unified LEDVANCE design language (SCALE design)
    • Very slim aluminum housing
    • Luminaire versions with IoT-ready DALI-2 driver or IoT Zigbee 3.0 technology available
    Areas of application
    • Efficient replacement for traditional T8 and T5 luminaires
    • Offices
    • Meeting rooms
    • Conference rooms
    • Reception areas and foyers
    Equipment / Accessories
    • Suspension kit included
    .

    PANEL DIRECT/INDIRECT 1200 UGR < 19 DALI
    Product benefits
    • Suitable luminaire for VIVARES and other DALI-2 Light Management Systems
    • Suspended edge-lit luminaires for direct light emission (70% ) and indirect light emission (30%)
    • Attractive and functional design for office applications
    • Good glare reduction (UGR ≤ 19)
    • Very homogenous light
    • Low maintenance and low operational costs
    • External driver for extended flexibility
    • Special light guide design for low-glare illumination
    • Easy and quick installation
    • Low flicker light thanks to special electronic control gear
    • 5 years guarantee
    Product features
    • IoT-ready luminaire with DALI-2 technology
    • Rectangular (1200 mm x 300 mm) stand-alone luminaires with direct (70 %) and indirect (30 %) light emission
    • Driver integrated into the remote driver box
    • UGR  ≤ 19  according to EN12464-1
    • High luminous efficacy: up to 110 lm/W
    • Lifetime (L70/B50): 80,000 h (at 25 °C)
    • Follows the unified LEDVANCE design language (SCALE design)
    • Very slim aluminum housing
    Areas of application
    • Efficient replacement for traditional T8 and T5 luminaires
    • Offices
    • Meeting rooms
    • Conference rooms
    • Reception areas and foyers
    Equipment / Accessories
    • Suspension kit included
    .

    PANEL DIRECT/INDIRECT 1200 UGR < 19 Zigbee®
    Product benefits
    • Suitable luminaire for VIVARES and other Zigbee 3.0 Light Management Systems
    • Suspended edge-lit luminaires for direct light emission (70% ) and indirect light emission (30%)
    • Attractive and functional design for office applications
    • Good glare reduction (UGR ≤ 19)
    • Very homogenous light
    • Low maintenance and low operational costs
    • External driver for extended flexibility
    • Special light guide design for low-glare illumination
    • Easy and quick installation
    • Low flicker light thanks to special electronic control gear
    • 5 years guarantee
    Product features
    • IoT-ready luminaire with Zigbee 3.0 technology
    • Rectangular (1200 mm x 300 mm) stand-alone luminaires with direct (70 %) and indirect (30 %) light emission
    • Driver integrated into the remote driver box
    • UGR  ≤ 19  according to EN12464-1
    • High luminous efficacy: up to 110 lm/W
    • Lifetime (L70/B50): 80,000 h (at 25 °C)
    • Follows the unified LEDVANCE design language (SCALE design)
    • Very slim aluminum housing
    Areas of application
    • Efficient replacement for traditional T8 and T5 luminaires
    • Offices
    • Meeting rooms
    • Conference rooms
    • Reception areas and foyers
    Equipment / Accessories
    • Suspension kit included
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4058075144606 PANEL D-I 1200 36W-3000K UGR19 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075144606

      4058075144620 PANEL D-I 1200 36W-4000K UGR19 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075144620

      4058075504042 PANEL D-I 1200 36W-4000K UGR19 DALILEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075504042

      4058075504028 PANEL D-I 1200 36W-3000K UGR19 DALILEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075504028

      4058075521889 PANEL D-I 120036W-4000KUGR19ZBVRFS1LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075521889
    Technical specification
    • Unique ref.Panel-Direct-Indirect
    • Product familyProfessional luminaires
    • Product groupPanel
    • TypeObject (single object)
    • Date of publishing2025-10-21
    • Edition number1
    Related
    • Material mainAluminum
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC001743
    • ETIM NamePendant luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City