Publish your products
Spot Fix Gen 2
Spot Fix Gen 2
Spot Fix Gen 2
Spot Fix Gen 2
Spot Fix Gen 2
Spot Fix Gen 2
Spot Fix Gen 2
    LEDVANCE

    Spot Fix Gen 2


    SPOT FIX
    Product benefits
    • Energy savings of up to 90 % compared to halogen lamp spotlights
    • Powerselect: Brightness adjustment via dip switches on the driver
    • Easy replacement of external driver thanks to plug with bayonet lock
    • Easy installation and electrical connection thanks to tool-free electrical connectors
    • SCALE Design – great appearance, valuable materials and small size fits into every surrounding
    • 5 years guarantee
    Product features
    • Color rendering index Ra= 90
    • Type of protection: IP44 (room side)
    • Beam angle: 36°
    • Die-cast aluminum housing
    • Silicon-pad protected springs
    • Dimmable (with many common dimmers, see also www.ledvance.com/dim)
    • Through-wiring possible
    Areas of application
    • Direct replacement for recessed spotlights with halogen lamps
    • General illumination
    • Hotel rooms and corridors
    • Bars, restaurants
    • Accent lighting
    • Galleries, museums
    • Residential interiors
    Equipment / Accessories
    • External control gear included with dip-switches to select power during installation
    • Refurbishment rings are available as accessory
    • Selected DALI 2.0 driver available as accessory
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4058075799523 SP FIX P 8W 927 PS DIM IP44 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075799523

      4058075799547 SP FIX P 8W 930 PS DIM IP44 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075799547

      4058075799561 SP FIX P 8W 940 PS DIM IP44 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075799561

      4058075799585 SP FIX P 8W 930 PS DIM IP44 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075799585

      4058075799608 SP FIX P 8W 930 PS DIM IP44 SI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075799608

      4099854000126 SP FIX P 8W 927 PS DIM IP44 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854000126
    Technical specification
    • Unique ref.Spot-Fix
    • Product familyProfessional luminaires
    • Product groupSpotlight
    • TypeObject (single object)
    • Date of publishing2023-11-16
    • Edition number1
    Related
    • Material mainAluminum
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Other
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City