Publish your products
Spot Vario Xr
Spot Vario Xr
Spot Vario Xr
    LEDVANCE

    Spot Vario Xr


    SP VARIO XR
    Product benefits
    • Reflector easily replaceable thanks to bayonet catch and rubber suction pad
    • Low flicker light thanks to special electronic control gear
    • Die-cast aluminum housing for improved heat dissipation
    • Reflector design compatible with the LEDVANCE TRACKLIGHT SPOT XR luminaire family
    Product features
    • Included reflector with beam angle 24°
    • Rotation angle: 0°..350°, tilt angle: 0°…70°
    • Diameter of required ceiling cut out: 147..155 mm
    • Multi Lumen function: 3 lumen steps selectable
    • Luminous efficacy: up to 120 lm/W
    Areas of application
    • Accent- and general lighting for all kind of salesrooms
    • Retail
    • Supermarkets
    • Shops, boutiques
    • Hotel rooms
    • Lobbies
    Equipment / Accessories
    • Accessory reflectors with 15° or 36° beam angle available
    .

    SP VARIO XR DALI
    Product benefits
    • Reflector easily replaceable thanks to bayonet catch and rubber suction pad
    • Low flicker light thanks to special electronic control gear
    • Die-cast aluminum housing for improved heat dissipation
    • Reflector design compatible with the LEDVANCE TRACKLIGHT SPOT XR luminaire family
    Product features
    • Included reflector with beam angle 24°
    • Rotation angle: 0°..350°, tilt angle: 0°…70°
    • Diameter of required ceiling cut out: 147..155 mm
    • Multi Lumen function: 3 lumen steps selectable
    • Luminous efficacy: up to 120 lm/W
    Areas of application
    • Accent- and general lighting for all kind of salesrooms
    • Retail
    • Supermarkets
    • Shops, boutiques
    • Hotel rooms
    • Lobbies
    Equipment / Accessories
    • Accessory reflectors with 15° or 36° beam angle available
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854881633 SP VARIO XR P 35W ML 930 24DEG WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854881633

      4099854881657 SP VARIO XR P 35W ML 940 24DEG WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854881657

      4099854881671 SP VARIO XR DA P 35W ML 930 24DEGWTLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854881671

      4099854881695 SP VARIO XR DA P 35W ML 940 24DEGWTLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854881695
    Technical specification
    • Unique ref.Spot-Vario-Xr
    • Product familyProfessional luminaires
    • Product groupSpotlights
    • TypeObject (single object)
    • Date of publishing2026-11-15
    • Edition number1
    Related
    • Material mainAluminum
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Other
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City