Publish your products
Streetlight Flex Large
Streetlight Flex Large
Streetlight Flex Large
Streetlight Flex Large
Streetlight Flex Large
Streetlight Flex Large
Streetlight Flex Large
    LEDVANCE

    Streetlight Flex Large


    STREETLIGHT FLEX LARGE RV25ST
    Product benefits
    • Durable design and highest quality component selection for long lasting performance
    • Quick and easy wiring, due to tool-free housing opening and push button terminal
    • High light uniformity
    • 3 light colors available, perfectly suited to illuminate highly diverse surroundings
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    • Automatic mains disconnection when opening the housing
    • 5 years guarantee
    Product features
    • Light distribution with great depth
    • Very long lifetime (L90/B10): Up to 100,000 h (at 25 °C)
    • Spigot for 48-60 mm poles included
    • Additional reduction for 42 mm and adapter for 76 mm poles available separately
    • Adjustable spigot for both side-entry and post-top installation
    • +/- 15° tilt angle adjustment without opening the housing
    • High luminous efficacy: up to 151 lm/W
    • Operating temperature: -40..50 °C
    • High surge protection: up to 10 kV (L/N-GND)
    • Push fit terminal for a quick and easy electrical connection
    • Protection class: II
    Areas of application
    • Outdoor use (IP66)
    • M-, C- and P-class roads according to EN 13201
    • Parking
    • Public areas
    • Industry
    Equipment / Accessories
    • Spigot for 42 and 76 mm poles available separately
    .

    STREETLIGHT FLEX LARGE RW35ST
    Product benefits
    • Durable design and highest quality component selection for long lasting performance
    • Quick and easy wiring, due to tool-free housing opening and push button terminal
    • High light uniformity
    • 3 light colors available, perfectly suited to illuminate highly diverse surroundings
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    • Automatic mains disconnection when opening the housing
    • 5 years guarantee
    Product features
    • Light distribution with great depth
    • Very long lifetime (L90/B10): Up to 100,000 h (at 25 °C)
    • Spigot for 48-60 mm poles included
    • Additional reduction for 42 mm and adapter for 76 mm poles available separately
    • Adjustable spigot for both side-entry and post-top installation
    • +/- 15° tilt angle adjustment without opening the housing
    • High luminous efficacy: up to 151 lm/W
    • Operating temperature: -40..50 °C
    • High surge protection: up to 10 kV (L/N-GND)
    • Push fit terminal for a quick and easy electrical connection
    • Protection class: II
    Areas of application
    • Outdoor use (IP66)
    • M-, C- and P-class roads according to EN 13201
    • Parking
    • Public areas
    • Industry
    Equipment / Accessories
    • Spigot for 42 and 76 mm poles available separately
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4058075552432 SL FLEX LA P 110W 730 RV25ST WAL LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075552432

      4058075552456 SL FLEX LA P 110W 740 RV25ST WAL LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075552456

      4058075552470 SL FLEX LA P 158W 727 RV25ST WAL LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075552470

      4058075552494 SL FLEX LA P 158W 730 RV25ST WAL LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075552494

      4058075552418 SL FLEX LA P 110W 727 RV25ST WAL LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075552418

      4058075552517 SL FLEX LA P 158W 740 RV25ST WAL LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075552517

      4058075552425 SL FLEX LA P 110W 727 RW35ST WAL LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075552425

      4058075552449 SL FLEX LA P 110W 730 RW35ST WAL LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075552449

      4058075552487 SL FLEX LA P 158W 727 RW35ST WAL LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075552487

      4058075552500 SL FLEX LA P 158W 730 RW35ST WAL LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075552500

      4058075552524 SL FLEX LA P 158W 740 RW35ST WAL LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075552524

      4058075552463 SL FLEX LA P 110W 740 RW35ST WAL LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075552463
    Technical specification
    • Unique ref.Streetlight-Flex-Large
    • Product familyProfessional luminaires
    • Product groupStreetlight
    • TypeObject (single object)
    • Date of publishing2023-11-17
    • Edition number1
    Related
    • Material mainAluminum
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Outside
    • ETIM CodeEC000062
    • ETIM NameLuminaire for streets and places

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City