Publish your products
TruSys® Performance
TruSys® Performance
TruSys® Performance
    LEDVANCE

    TruSys® Performance


    TruSys® PERFORMANCE EMERGENCY NARROW
    Product benefits
    • Homogenous light distribution
    • Easy installation, no tools required for connection
    • Energy saving and cost-effective
    • Flexible application due to a range of different lumen packages and beam angles
    • Rows of up to 57 (On-Off) / 66 (DALI) luminaires possible
    • Versions with DALI ECG available
    Product features
    • Beam angle wide: 90°
    • Click into place solution with smart click buttons
    • Luminous efficacy: up to 160 lm/W
    • Fixed luminare taps
    • Lumen package 5600 lm, 8000 lm, 11200 lm
    • Steel-sheet housing
    • Lens material: PMMA
    • Type of protection: IP20
    • Common family design with LEDVANCE
    • Lifetime (L80/B10): up to 60,000 h
    Areas of application
    • Direct replacement for luminaires with fluorescent lamps
    • Industry halls, high rack warehouse, garages, hardware stores
    • Discounters, supermarkets
    Equipment / Accessories
    • Mounting rail with fixed integrated 5- and 8-pole cable
    .

    TruSys® PERFORMANCE EMERGENCY WIDE
    Product benefits
    • Seamless integration of luminaires with emergency lighting function into general lighting
    • Easy wiring thanks to included prewired driver and battery for Emergency lighting function
    • Simple testing of luminaires with emergency lighting function thanks to integrated automatic test function
    • Convenient visualization of results of automatic test with an included control LED
    • Operation of integrated emergency lighting function with long life LiFePO4 battery with 3h battery discharge time
    • High luminous efficacy in normal operation
    • 3 years guarantee
    • Homogenous light distribution
    • Easy installation, no tools required for connection
    • Energy saving and cost-effective
    • Flexible application due to a range of different lumen packages and beam angles
    • Rows of up to 57 luminaires possible
    Product features
    • Certified according to European norms (EN 60598-1:2015; EN 60598-2-22:2014)
    • Luminaire suitable for normal lighting and emergency lighting
    • Self-contained luminaires
    • Emergency lighting function: battery discharge time of 3 h
    • Function test of emergency lighting: automatic (AT)
    • Battery technology: LiFePO4
    • Beam angle wide: 90°
    • Click into place solution with smart click buttons
    • Luminous efficacy: up to 160 lm/W
    • Fixed luminare taps
    • Lumen package 5600 lm, 8000 lm, 11200 lm
    • Steel-sheet housing
    Areas of application
    • Emergency illumination of escape routes
    • Antipanic lighting
    • Buildings requiring up to 3 h emergency light operation
    • Direct replacement for luminaires with fluorescent lamps
    • Industry halls, high rack warehouse, garages, hardware stores
    • Discounters, supermarkets
    Equipment / Accessories
    • Mounting rail with fixed integrated 8-pole cable
    .

    TruSys® PERFORMANCE NARROW
    Product benefits
    • Very wide light distribution for area lighting
    • Easy installation, no tools required for connection
    • Energy saving and cost-effective
    • Flexible application due to a range of different lumen packages and beam angles
    • Rows of up to 57 (On-Off) / 66 (DALI) luminaires possible
    • Versions with DALI ECG available
    Product features
    • Beam angle very wide: 120°
    • Click into place solution with smart click buttons
    • Luminous efficacy: up to 160 lm/W
    • Fixed luminare taps
    • Lumen package 5600 lm, 8000 lm, 11200 lm
    • Steel-sheet housing
    • Lens material: PMMA
    • Type of protection: IP20
    • Common family design with LEDVANCE
    • Lifetime (L80/B10): up to 60,000 h
    Areas of application
    • Direct replacement for luminaires with fluorescent lamps
    • Industry halls, high rack warehouse, garages, hardware stores
    • Discounters, supermarkets
    Equipment / Accessories
    • Mounting rail with fixed integrated 5- and 8-pole cable
    .

    TruSys® PERFORMANCE VERY WIDE
    Product benefits
    • Directed light distribution for high heights
    • Easy installation, no tools required for connection
    • Energy saving and cost-effective
    • Flexible application due to a range of different lumen packages and beam angles
    • Rows of up to 57 (On-Off) / 66 (DALI) luminaires possible
    • Versions with DALI ECG available
    Product features
    • Beam angle narrow: 60°
    • Click into place solution with smart click buttons
    • Luminous efficacy: up to 160 lm/W
    • Fixed luminare taps
    • Lumen package 5600 lm, 8000 lm, 11200 lm
    • Steel-sheet housing
    • Lens material: PMMA
    • Type of protection: IP20
    • Common family design with LEDVANCE
    • Lifetime (L80/B10): up to 60,000 h
    Areas of application
    • Direct replacement for luminaires with fluorescent lamps
    • Industry halls, high rack warehouse, garages, hardware stores
    Equipment / Accessories
    • Mounting rail with fixed integrated 5- and 8-pole cable
    .

    TruSys® PERFORMANCE WIDE
    Product benefits
    • Directed light distribution for high heights
    • Easy installation, no tools required for connection
    • Energy saving and cost-effective
    • Flexible application due to a range of different lumen packages and beam angles
    • Rows of up to 57 (On-Off) / 66 (DALI) luminaires possible
    • Versions with DALI ECG available
    Product features
    • Beam angle narrow: 60°
    • Click into place solution with smart click buttons
    • Luminous efficacy: up to 160 lm/W
    • Fixed luminare taps
    • Lumen package 5600 lm, 8000 lm, 11200 lm
    • Steel-sheet housing
    • Lens material: PMMA
    • Type of protection: IP20
    • Common family design with LEDVANCE
    • Lifetime (L80/B10): up to 60,000 h
    Areas of application
    • Direct replacement for luminaires with fluorescent lamps
    • Industry halls, high rack warehouse, garages, hardware stores
    Equipment / Accessories
    • Mounting rail with fixed integrated 5- and 8-pole cable
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4058075291232 TRUSYS PFM 50W-4000K N EM AT 3H LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075291232

      4058075291171 TRUSYS PFM 50W-4000K W EM AT 3H LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075291171

      4058075290969 TRUSYS PFM 70W-4000K N LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075290969

      4058075398719 TRUSYS PFM 35W-4000K N LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075398719

      4058075290921 TRUSYS PFM 35W-4000K VW LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075290921

      4058075290891 TRUSYS PFM 70W-4000K W LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075290891
    Technical specification
    • Unique ref.TruSys-Performance
    • Product familyProfessional luminaires
    • Product groupTrunking systems
    • TypeObject (single object)
    • Date of publishing2025-10-22
    • Edition number1
    Related
    • Material mainSteel
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC000986
    • ETIM NameElectrical unit for light-line system

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City