Publish your products
TruSys® Universal
TruSys® Universal
TruSys® Universal
    LEDVANCE

    TruSys® Universal


    TRUSYS UNIVERSAL
    Product benefits
    • The solution for refurbishment: universal fitting to existing trunking luminaire system
    • Easy installation, no tools required for connection
    • Energy saving and cost-effective
    • Flexible application due to a range of different lumen packages and beam angles
    Product features
    • Multi Lumen function: power steps selectable
    • Beam angles: 120° (VW), 90° (W), 60° (N), 30° (VN)
    • Click into place solution with smart click buttons
    • Luminous efficacy: up to 185 lm/W
    • Lifetime (L80/B10): up to 100,000 h (at 25 °C)
    • Initial color consistency: ≤ 3 SDCM
    Areas of application
    • Direct replacement for luminaires with fluorescent lamps
    • Industry halls, high rack warehouse, hardware stores
    • Discounters, supermarkets
    Equipment / Accessories
    • Various accessories available
    .

    TRUSYS UNIVERSAL DALI
    Product benefits
    • The solution for refurbishment: universal fitting to existing trunking luminaire system
    • Easy installation, no tools required for connection
    • Energy saving and cost-effective
    • Flexible application due to a range of different lumen packages and beam angles
    Product features
    • IoT-ready DALI-2 driver
    • Beam angles: 120° (VW), 90° (W), 60° (N), 30° (VN)
    • Click into place solution with smart click buttons
    • Luminous efficacy: up to 180 lm/W
    • Lifetime (L80/B10): up to 100,000 h (at 25 °C)
    • Initial color consistency: ≤ 3 SDCM
    Areas of application
    • Direct replacement for luminaires with compact fluorescent lamps
    • Industry halls, high rack warehouse, hardware stores
    • Discounters, supermarkets
    Equipment / Accessories
    • Various accessories available
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854311581 TRUSYS UNIV P 73W 840 VN CL PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854311581

      4099854311604 TRUSYS UNIV P 73W 840 N CL PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854311604

      4099854311628 TRUSYS UNIV P 73W 840 W CL PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854311628

      4099854311642 TRUSYS UNIV P 75W 840 VN CL DALI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854311642

      4099854311697 TRUSYS UNIV P 75W 840 N CL DALI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854311697

      4099854311710 TRUSYS UNIV P 75W 840 W CL DALI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854311710
    Technical specification
    • Unique ref.TruSys-Universal
    • Product familyProfessional luminaires
    • Product groupTrunking systems
    • TypeObject (single object)
    • Date of publishing2025-10-22
    • Edition number1
    Related
    • Material mainAluminum
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC000986
    • ETIM NameElectrical unit for light-line system

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City