Publish your products
Urban Lantern
Urban Lantern
Urban Lantern
Urban Lantern
Urban Lantern
Urban Lantern
Urban Lantern
Urban Lantern
Urban Lantern
Urban Lantern
    LEDVANCE

    Urban Lantern


    URBAN LANTERN ASYMMETRIC
    Product benefits
    • Highly versatile due to selectable CCT and power steps (Power Select - PS)
    • Low flicker light thanks to special electronic control gear
    • Energy savings thanks to system efficacy of up to 139 lm/W
    • Bright, robust and durable
    Product features
    • Protection class: II
    • Lifetime (L80/B10): up to 100,000 h (at 25 °C)
    • Type of protection: IP66
    • Impact resistance: IK10
    • Symmetric light distribution
    Areas of application
    • Replacement for luminaires with mercury vapor or metal halide lamps
    • Streets
    • Residential installations
    • Pedestrian zones
    • Parks
    • Public areas
    .

    URBAN LANTERN SYMMETRIC
    Product benefits
    • Highly versatile due to selectable CCT and power steps (Power Select - PS)
    • Low flicker light thanks to special electronic control gear
    • Energy savings thanks to system efficacy of up to 139 lm/W
    • Bright, robust and durable
    Product features
    • Protection class: II
    • Lifetime (L80/B10): up to 100,000 h (at 25 °C)
    • Type of protection: IP66
    • Impact resistance: IK10
    • Asymmetric light distribution
    Areas of application
    • Replacement for luminaires with mercury vapor or metal halide lamps
    • Streets
    • Pedestrian zones
    • Parks
    • Public areas
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854246784 URB LTRN V 29W ASYMPS830-840 IP66BKLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854246784

      4099854246814 URB LTRN V 59W ASYMPS830-840 IP66GYLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854246814

      4099854246821 URB LTRN V 59W ASYMPS830-840 IP66BKLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854246821

      4099854246852 URB LTRN V 29W ASYMPS830-840 IP66GYLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854246852

      4099854287640 URB LTRN V 29W ASYMPS822-827 IP66GYLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854287640

      4099854287657 URB LTRN V 29W ASYMPS822-827 IP66BKLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854287657

      4099854287688 URB LTRN V 59W ASYMPS822-827 IP66GYLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854287688

      4099854287695 URB LTRN V 59W ASYMPS822-827 IP66BKLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854287695

      4099854246791 URB LTRN V 59W SYMPS830-840 IP66 GYLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854246791

      4099854246807 URB LTRN V 59W SYMPS830-840 IP66 BKLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854246807

      4099854246838 URB LTRN V 29W SYMPS830-840 IP66 GYLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854246838

      4099854246845 URB LTRN V 29W SYMPS830-840 IP66 BKLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854246845

      4099854287626 URB LTRN V 29W SYMPS822-827 IP66 GYLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854287626

      4099854287633 URB LTRN V 29W SYMPS822-827 IP66 BKLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854287633

      4099854287664 URB LTRN V 59W SYMPS822-827 IP66 GYLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854287664

      4099854287671 URB LTRN V 59W SYMPS822-827 IP66 BKLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854287671
    Technical specification
    • Unique ref.Urban-Lantern
    • Product familyProfessional luminaires
    • Product groupStreetlight
    • TypeObject (single object)
    • Date of publishing2025-10-22
    • Edition number1
    Related
    • Material mainAluminum
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Outside
    • ETIM CodeEC000062
    • ETIM NameLuminaire for streets and places

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City