Publish your products
Downlight Alu
Downlight Alu
Downlight Alu
Downlight Alu
Downlight Alu
Downlight Alu
Downlight Alu
Downlight Alu
Downlight Alu
Downlight Alu
    LEDVANCE

    Downlight Alu


    DOWNLIGHT ALU
    Product benefits
    • Seamless integration of luminaires with emergency lighting function into general lighting
    • Easy wiring thanks to included prewired driver and battery for Emergency lighting function
    • Simple testing of luminaires with emergency lighting function thanks to integrated automatic test function
    • Convenient visualization of results of automatic test with an included control LED
    • Operation of integrated emergency lighting function with long life LiFePO4 battery with 3h battery discharge time
    • High luminous efficacy in normal operation
    • Energy savings of up to 60 % compared to luminaires that use CFL
    • Very homogenous light
    • Functional design
    • Easy installation with fast connection
    • 3 years guarantee
    Product features
    • Luminaire suitable for normal lighting and emergency lighting
    • Certified according to European norms (EN 60598-1:2015; EN 60598-2-22:2014)
    • Self-contained luminaires
    • Emergency lighting function: battery discharge time of 3 h
    • Function test of emergency lighting: automatic (AT)
    • Battery technology: LiFePO4
    • Diameter of required ceiling cut-out: 150 mm or 200 mm (depending on version)
    • Type of protection: IP44
    Areas of application
    • Emergency illumination of escape routes
    • Antipanic lighting
    • Buildings requiring up to 3 h emergency light operation
    • Direct replacement for luminaires with compact fluorescent lamps
    • General illumination
    • Public areas
    • Corridors, stairways, entrance areas
    • Shops
    Equipment / Accessories
    • Control LED with a retainer for recessed installation included
    .

    DOWNLIGHT ALU DALI
    Product benefits
    • Advanced functionality due to already included DALI driver
    • DALI driver with individual luminaire current set-up already installed
    • High luminous efficacy
    • Energy savings up to 60 % (compared to luminaires that use CFL lamps)
    • Very homogenous light
    • Functional design
    • Easy installation with fast connection
    • 5 years guarantee
    Product features
    • Advanced applications with DALI light installations
    • Diameter of required ceiling cut-out: 150 mm or 200 mm (depending on version)
    • Type of protection: IP44
    Areas of application
    • Direct replacement for luminaires with compact fluorescent lamps
    • General illumination
    • Public areas
    • Stairways
    • Corridors
    • Foyers
    • Shops
    .

    DOWNLIGHT ALU EMERGENCY
    Product benefits
    • High luminous efficacy
    • Energy savings up to 60 % (compared to luminaires that use CFL lamps)
    • Very homogenous light
    • Functional design
    • Easy installation with fast connection
    • External driver for extended flexibility (compatible with selected DALI drivers)
    • 5 years guarantee
    Product features
    • Diameter of required ceiling cut-out: 150 mm or 200 mm (depending on version)
    • Type of protection: IP44
    Areas of application
    • Direct replacement for luminaires with compact fluorescent lamps
    • General illumination
    • Public areas
    • Stairways
    • Corridors
    • Foyers
    • Shops
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4058075204201 DL ALU DN150 14W-3000K WT EM AT 3H LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075204201

      4058075204225 DL ALU DN150 14W-4000K WT EM AT 3H LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075204225

      4058075204249 DL ALU DN150 14W-6500K WT EM AT 3H LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075204249

      4058075204263 DL ALU DN200 25W-3000K WT EM AT 3H LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075204263

      4058075204300 DL ALU DN200 25W-6500K WT EM AT 3H LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075204300

      4058075204324 DL ALU DN200 35W-3000K WT EM AT 3H LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075204324

      4058075204348 DL ALU DN200 35W-4000K WT EM AT 3H LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075204348

      4058075204362 DL ALU DN200 35W-6500K WT EM AT 3H LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075204362
    Technical specification
    • Unique ref.Downlight-Alu
    • Product familyProfessional luminaires
    • Product groupDownlight
    • TypeObject (single object)
    • Date of publishing2022-12-14
    • Edition number1
    Related
    • Material mainAluminum
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Other
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit