Publish your products
Downlight Comfort
Downlight Comfort
Downlight Comfort
Downlight Comfort
Downlight Comfort
Downlight Comfort
Downlight Comfort
Downlight Comfort
Downlight Comfort
Downlight Comfort
    LEDVANCE

    Downlight Comfort


    DOWNLIGHT COMFORT
    Product benefits
    • Three light color in one luminaire: Warm White, Cool White, Daylight White
    • Simple installation thanks to integrated driver
    • Easy installation with fast connection
    • 5 years guarantee
    Product features
    • Three light colors selectable via slide switch
    • Type of protection: IP54
    • Connector box with push wire terminal for tool-free connection
    • Through wiring possible
    Areas of application
    • Direct replacement for luminaires with compact fluorescent lamps
    • General illumination
    • Bathrooms
    • Kitchens
    • Offices
    • Corridors
    • Foyers
    • Shops
    • Stairways
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4058075104068 DL COMFORT DN130 13W-3CCT 60DEG WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075104068

      4058075104082 DL COMFORT DN155 18W-3CCT 60DEG WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075104082

      4058075104105 DL COMFORT DN205 20W-3CCT 60DEG WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075104105
    Technical specification
    • Unique ref.Downlight-Comfort
    • Product familyProfessional luminaires
    • Product groupDownlight
    • TypeObject (single object)
    • Date of publishing2025-10-20
    • Edition number1
    Related
    • Material mainAluminum
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Other
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit