Publish your products
Downlight Slim Alu Ms
Downlight Slim Alu Ms
Downlight Slim Alu Ms
Downlight Slim Alu Ms
Downlight Slim Alu Ms
    LEDVANCE

    Downlight Slim Alu Ms


    DOWNLIGHT SLIM ALU
    Product benefits
    • Low installation depth
    • Highly versatile due to selectable CCT and power steps (Multi Color / Multi Lumen)
    • Very homogenous light distribution
    • External driver with 3-pole through-wiring feature for flexibility and easy installation
    • Emergency lighting possible with LEDVANCE Emergency Conversion Box
    • Energy savings up to 60 % (compared to luminaires that use CFL lamps)
    Product features
    • Very slim aluminum housing with only 23 mm height
    • High luminous efficacy: up to 100 lm/W
    • Multi Lumen function: power steps selectable
    • Multi Color function: 3000 K and 4000 K
    • Type of protection: IP44
    • Luminaire available in 5 sizes for different cut-outs
    • Lifetime (L70/B50): 50,000 h (temperature at Ta = 40 °C)
    Areas of application
    • Direct replacement for luminaires with compact fluorescent lamps
    • General illumination
    • Public areas
    • Stairways
    • Corridors
    • Foyers
    • Shops
    Equipment / Accessories
    • Accessories for surface mounting available
    .

    DOWNLIGHT SLIM ALU DALI
    Product benefits
    • Low installation depth
    • Highly versatile due to selectable CCT and power steps (Multi Color / Multi Lumen)
    • Very homogenous light distribution
    • External driver with 3-pole through-wiring feature for flexibility and easy installation
    • Emergency lighting possible with LEDVANCE Emergency Conversion Box
    • Energy savings up to 60 % (compared to luminaires that use CFL lamps)
    Product features
    • External DALI-2 driver included
    • Very slim aluminum housing with only 23 mm height
    • High luminous efficacy: up to 100 lm/W
    • Multi Lumen function: power steps selectable
    • Multi Color function: 3000 K and 4000 K
    • Type of protection: IP44
    • Luminaire available in 5 sizes for different cut-outs
    • Lifetime (L70/B50): 50,000 h (temperature at Ta = 40 °C)
    Areas of application
    • Direct replacement for luminaires with compact fluorescent lamps
    • General illumination
    • Public areas
    • Stairways
    • Corridors
    • Foyers
    • Shops
    Equipment / Accessories
    • Accessories for surface mounting available
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854441776 DL SLIM ALU D100 V 8W ML 83040 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854441776

      4099854441790 DL SLIM ALU D150 V 13W ML 83040 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854441790

      4099854441813 DL SLIM ALU D175 V 16W ML 83040 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854441813

      4099854441844 DL SLIM ALU D205 V 19W ML 83040 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854441844

      4099854441868 DL SLIM ALU D280 V 25W ML 83040 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854441868

      4099854441899 DL SLIM ALU DA D100 V 9.5WML83040WTLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854441899

      4099854441912 DL SLIM ALU DA D150 V 13WML83040 WTLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854441912

      4099854441936 DL SLIM ALU DA D175 V 16WML83040 WTLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854441936

      4099854441950 DL SLIM ALU DA D205 V 19WML83040 WTLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854441950

      4099854441974 DL SLIM ALU DA D280 V 25WML83040 WTLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854441974
    Technical specification
    • Unique ref.Downlight-Slim-Alu-Ms
    • Product familyProfessional luminaires
    • Product groupDownlight
    • TypeObject (single object)
    • Date of publishing2025-10-20
    • Edition number1
    Related
    • Material mainAluminum
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Other
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit