Publish your products
Panel Comfort
Panel Comfort
Panel Comfort
Panel Comfort
Panel Comfort
Panel Comfort
Panel Comfort
Panel Comfort
Panel Comfort
Panel Comfort
    LEDVANCE

    Panel Comfort


    PANEL COMFORT 600 UGR<19 PS
    Product benefits
    • Highly versatile due to selectable power steps (Power Select - PS) on the driver
    • Tool-free electrical connection due to push button connector
    • Through-wiring possible with included connector box
    • Energy savings thanks to high system efficacy: up to 130 lm/W
    • High color consistency with SDCM 3
    • Extended services such as energy monitoring and remote maintenance possible with DALI versions
    • External driver for extended flexibility and easy installation
    • Low flicker light thanks to special electronic control gear
    • Emergency lighting possible with LEDVANCE Emergency Conversion Box
    • 5 years guarantee
    Product features
    • Extruded aluminum frame
    • Polystyrene diffuser
    • 5-pole terminal block, cable cross section up to 5 x 2.5 mm²
    • Luminaire versions with IoT-ready DALI-2 driver available
    • Lifetime (L80/B10): 70,000 h (at 25 °C)
    Areas of application
    • Direct replacement for recessed luminaires with fluorescent lamps
    • Offices, conference rooms
    • Reception areas, foyers, corridors, elevators
    • Suitable for recessed ceiling systems with grid size of 600 x 600 mm
    Equipment / Accessories
    • Accessories for several mounting options available
    • Connector box with 5-pole terminal included
    • Security rope for luminaire included
    • Security brackets preinstalled
    • External control gear included
    • Suitable for use with seperate Emergency Conversion Box
    .

    PANEL COMFORT 600 PS
    Product benefits
    • Highly versatile due to selectable power steps (Power Select - PS) on the driver
    • Tool-free electrical connection due to push button connector
    • Through-wiring possible with included connector box
    • Energy savings thanks to high system efficacy: up to 130 lm/W
    • Good glare reduction (UGR ≤ 19)
    • High color consistency with SDCM 3
    • Extended services such as energy monitoring and remote maintenance possible with DALI versions
    • External driver for extended flexibility and easy installation
    • Low flicker light thanks to special electronic control gear
    • Emergency lighting possible with LEDVANCE Emergency Conversion Box
    • 5 years guarantee
    Product features
    • Extruded aluminum frame
    • Polystyrene diffuser
    • 5-pole terminal block, cable cross section up to 5 x 2.5 mm²
    • Luminaire versions with IoT-ready DALI-2 driver available
    • Versions available with CRI 90
    • Lifetime (L80/B10): 70,000 h (at 25 °C)
    Areas of application
    • Direct replacement for recessed luminaires with fluorescent lamps
    • Offices, conference rooms
    • Reception areas, foyers, corridors, elevators
    • Suitable for recessed ceiling systems with grid size of 600 x 600 mm
    Equipment / Accessories
    • Accessories for several mounting options available
    • Connector box with 5-pole terminal included
    • Security rope for luminaire included
    • Security brackets preinstalled
    • External control gear included
    • Suitable for use with seperate Emergency Conversion Box
    .

    PANEL COMFORT 600 UGR<19 DALI
    Product benefits
    • Highly versatile due to selectable power steps (Power Select - PS) on the driver
    • Tool-free electrical connection due to push button connector
    • Through-wiring possible with included connector box
    • Energy savings thanks to high system efficacy: up to 130 lm/W
    • Good glare reduction (UGR < 19)
    • High color consistency with SDCM 3
    • Extended services such as energy monitoring and remote maintenance possible with DALI versions
    • External driver for extended flexibility and easy installation
    • Low flicker light thanks to special electronic control gear
    • Emergency lighting possible with LEDVANCE Emergency Conversion Box
    • 5 years guarantee
    Product features
    • Extruded aluminum frame
    • Polystyrene diffuser
    • 5-pole terminal block, cable cross section up to 5 x 2.5 mm²
    • Luminaire versions with IoT-ready DALI-2 driver available
    • Versions available with CRI 90
    • Lifetime (L80/B10): 70,000 h (at 25 °C)
    Areas of application
    • Direct replacement for recessed luminaires with fluorescent lamps
    • Offices, conference rooms
    • Reception areas, foyers, corridors, elevators
    • Suitable for recessed ceiling systems with grid size of 625 x 625 mm
    Equipment / Accessories
    • Accessories for several mounting options available
    • Connector box with 5-pole terminal included
    • Security brackets preinstalled
    • External control gear included
    • Suitable for use with seperate Emergency Conversion Box
    .

    PANEL COMFORT 600 DALI
    Product benefits
    • Highly versatile due to selectable power steps (Power Select - PS) on the driver
    • Tool-free electrical connection due to push button connector
    • Through-wiring possible with included connector box
    • Energy savings thanks to high system efficacy: up to 130 lm/W
    • Good glare reduction (UGR < 19)
    • High color consistency with SDCM 3
    • Extended services such as energy monitoring and remote maintenance possible with DALI versions
    • External driver for extended flexibility and easy installation
    • Low flicker light thanks to special electronic control gear
    • Emergency lighting possible with LEDVANCE Emergency Conversion Box
    • 5 years guarantee
    Product features
    • Extruded aluminum frame
    • Polystyrene diffuser
    • 5-pole terminal block, cable cross section up to 5 x 2.5 mm²
    • Luminaire versions with IoT-ready DALI-2 driver available
    • Versions available with CRI 90
    • Lifetime (L80/B10): 70,000 h (at 25 °C)
    Areas of application
    • Direct replacement for recessed luminaires with fluorescent lamps
    • Offices, conference rooms
    • Reception areas, foyers, corridors, elevators
    • Suitable for recessed ceiling systems with grid size of 625 x 625 mm
    Equipment / Accessories
    • Accessories for several mounting options available
    • Connector box with 5-pole terminal included
    • Security brackets preinstalled
    • External control gear included
    • Suitable for use with seperate Emergency Conversion Box
    .

    PANEL COMFORT 600 ZIGBEE GEN 1
    Product benefits
    • Highly versatile due to selectable power steps (Power Select - PS) on the driver
    • Tool-free electrical connection due to push button connector
    • Through-wiring possible with included connector box
    • Energy savings thanks to high system efficacy: up to 130 lm/W
    • Good glare reduction (UGR ≤ 19)
    • High color consistency with SDCM 3
    • Extended services such as energy monitoring and remote maintenance possible with DALI versions
    • External driver for extended flexibility and easy installation
    • Low flicker light thanks to special electronic control gear
    • Emergency lighting possible with LEDVANCE Emergency Conversion Box
    • 5 years guarantee
    Product features
    • Extruded aluminum frame
    • Polystyrene diffuser
    • 5-pole terminal block, cable cross section up to 5 x 2.5 mm²
    • Luminaire versions with IoT-ready DALI-2 driver available
    • Versions available with CRI 90
    • Lifetime (L80/B10): 70,000 h (at 25 °C)
    Areas of application
    • Direct replacement for recessed luminaires with fluorescent lamps
    • Offices, conference rooms

    ... text truncated, BIMObject limit of 10,000 chars exceeded!
    You can find the full text on our website.
    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854015137 PL CMFT 600 P 33W 865 U19 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854015137

      4099854014192 PL CMFT 600 P 28W 830 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014192

      4099854014604 PL CMFT 600 P 28W 830 U19 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014604

      4099854014888 PL CMFT 600 P 33W 840 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014888

      4099854014215 PL CMFT 600 P 28W 840 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014215

      4099854015243 PL CMFT 600 P 33W 865 U19 DALIVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854015243

      4099854015229 PL CMFT 600 P 33W 840 U19 DALIVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854015229

      4099854014864 PL CMFT 600 P 33W 830 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014864

      4099854015342 PL CMFT 600 P 33W 840 DALIVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854015342

      4099854015076 PL CMFT 600 P 33W 840 ZBVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854015076

      4099854015410 PL CMFT 600 P 33W 865 DALIVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854015410

      4099854014925 PL CMFT 600 P 33W 830 DALIVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014925

      4099854014352 PL CMFT 600 P 28W 830 DALIVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014352

      4099854014505 PL CMFT 600 P 28W 840 DALIVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014505

      4099854014703 PL CMFT 600 P 28W 830 U19 DALIVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014703

      4099854015304 PL CMFT 600 P 33W 830 U19 DALIVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854015304

      4099854014789 PL CMFT 600 P 28W 840 U19 DALIVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014789

      4099854014901 PL CMFT 600 P 33W 865 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014901

      4099854015113 PL CMFT 600 P 33W 840 U19 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854015113

      4099854015090 PL CMFT 600 P 33W 830 U19 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854015090

      4058075694507 PL CMFT 600 P 36W 930940 U19 DALIVRLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075694507

      4099854014628 PL CMFT 600 P 28W 840 U19 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014628

      4058075694460 PL CMFT 600 P 36W 930 940 U19 CPS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075694460

      4099854014239 PL CMFT 600 P 33W 840 U19 ZBVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014239

      4099854014291 PL CMFT 625 P 28W 830 DALIVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014291

      4099854014680 PL CMFT 625 P 33W 840 U19 DALIVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014680

      4099854014581 PL CMFT 625 P 33W 830 U19 DALIVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014581

      4099854014567 PL CMFT 625 P 33W 865 U19 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014567

      4099854014390 PL CMFT 625 P 33W 840 DALIVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014390

      4099854014338 PL CMFT 625 P 33W 830 DALIVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014338

      4099854014482 PL CMFT 625 P 28W 840 U19 DALIVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014482

      4099854014437 PL CMFT 625 P 28W 830 U19 DALIVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014437

      4099854014314 PL CMFT 625 P 28W 840 DALIVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014314

      4099854014468 PL CMFT 625 P 33W 840 ZBVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014468

      4099854014529 PL CMFT 625 P 33W 830 U19 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014529

      4099854014802 PL CMFT 625 P 33W 840 U19 ZBVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014802

      4099854014543 PL CMFT 625 P 33W 840 U19 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014543

      4099854014253 PL CMFT 625 P 28W 830 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014253

      4099854014727 PL CMFT 625 P 33W 865 U19 DALIVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014727

      4099854014376 PL CMFT 625 P 28W 830 U19 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014376

      4099854014277 PL CMFT 625 P 28W 840 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014277

      4099854014413 PL CMFT 625 P 28W 840 U19 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014413

      4099854014642 PL CMFT 625 P 33W 830 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014642

      4099854014666 PL CMFT 625 P 33W 840 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854014666

      4058075694521 PL CMFT 625 P 36W 930940 U19 DALIVRLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075694521

      4058075694484 PL CMFT 625 P 36W 930 940 U19 CPS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075694484

      4099854004100 PL CMFT 1200 P 33W 840 U19 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854004100

      4099854004124 PL CMFT 1200 P 33W 830 U19 DALIVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854004124

      4099854002731 PL CMFT 1200 P 33W 830 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854002731

      4099854004162 PL CMFT 1200 P 33W 840 U19 DALIVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854004162

      4099854004087 PL CMFT 1200 P 33W 830 U19 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854004087

      4099854004049 PL CMFT 1200 P 33W 840 DALIVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854004049

      4099854003981 PL CMFT 1200 P 33W 840 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854003981

      4099854004001 PL CMFT 1200 P 33W 830 DALIVR LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854004001
    Technical specification
    • Unique ref.Panel-Comfort
    • Product familyProfessional luminaires
    • Product groupPanel
    • TypeObject (single object)
    • Date of publishing2023-11-15
    • Edition number1
    Related
    • Material mainSteel
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Other
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit