Publish your products
Panel Flex
Panel Flex
Panel Flex
Panel Flex
Panel Flex
Panel Flex
Panel Flex
Panel Flex
    LEDVANCE

    Panel Flex


    PANEL FLEX 600 PS
    Product benefits
    • Highly versatile due to selectable power steps (Power Select - PS) on the driver and up to 4860 lm
    • Energy savings thanks to high system efficacy: up to 169 lm/W
    • High color consistency with SDCM 3
    • External driver for extended flexibility and easy installation
    • Low flicker light thanks to special electronic control gear
    • Tool-free electrical connection due to push button connector
    • Through-wiring possible with included connector box
    • Decentral emergency lighting possible with separately available LEDVANCE Emergency Conversion Box
    • Extended services such as energy monitoring and remote maintenance possible with DALI versions
    • 7 years guarantee
    Product features
    • Lifetime (L80/B10): 100,000 h (at 25 °C), (L90/B10): 50,000 h (at 25 °C)
    • Suitable for central battery emergency installations according to EN 60598-2-22
    • 5-pole terminal block, cable cross section up to 5 x 2.5 mm²
    • Extruded aluminum frame, metal housing
    • Polystyrene diffuser
    • Luminaire versions with IoT-ready DALI-2 driver available
    Areas of application
    • Suitable for recessed ceiling systems with grid size of 600 x 600 mm
    • Direct replacement for recessed luminaires with fluorescent lamps
    • Offices, conference rooms
    • Reception areas, foyers, corridors, elevators
    Equipment / Accessories
    • Accessories for several mounting options available
    • Connector box with 5-pole terminal included
    • Security rope for luminaire included
    • Security brackets preinstalled
    • External control gear included
    • Suitable for use with seperate Emergency Conversion Box
    • Serviceable luminaire: Upgrades and replacements available
    .

    PANEL FLEX 600 UGR<19 PS
    Product benefits
    • Highly versatile due to selectable power steps (Power Select - PS) on the driver and up to 4860 lm
    • Energy savings thanks to high system efficacy: up to 169 lm/W
    • Good glare reduction (UGR ≤ 19)
    • High color consistency with SDCM 3
    • External driver for extended flexibility and easy installation
    • Low flicker light thanks to special electronic control gear
    • Tool-free electrical connection due to push button connector
    • Through-wiring possible with included connector box
    • Decentral emergency lighting possible with separately available LEDVANCE Emergency Conversion Box
    • Extended services such as energy monitoring and remote maintenance possible with DALI versions
    • 7 years guarantee
    Product features
    • Lifetime (L80/B10): 100,000 h (at 25 °C), (L90/B10): 50,000 h (at 25 °C)
    • Suitable for central battery emergency installations according to EN 60598-2-22
    • 5-pole terminal block, cable cross section up to 5 x 2.5 mm²
    • Extruded aluminum frame, metal housing
    • Polystyrene diffuser
    • Luminaire versions with IoT-ready DALI-2 driver available
    Areas of application
    • Suitable for recessed ceiling systems with grid size of 600 x 600 mm
    • Direct replacement for recessed luminaires with fluorescent lamps
    • Offices, conference rooms
    • Reception areas, foyers, corridors, elevators
    Equipment / Accessories
    • Accessories for several mounting options available
    • Connector box with 5-pole terminal included
    • Security rope for luminaire included
    • Security brackets preinstalled
    • External control gear included
    • Suitable for use with seperate Emergency Conversion Box
    • Serviceable luminaire: Upgrades and replacements available
    .

    PANEL FLEX 600 DALI
    Product benefits
    • Highly versatile due to selectable power steps (Power Select - PS) on the driver and up to 5220 lm
    • Energy savings thanks to high system efficacy: up to 170 lm/W
    • Good glare reduction (UGR ≤ 19)
    • High color consistency with SDCM 3
    • External driver for extended flexibility and easy installation
    • Low flicker light thanks to special electronic control gear
    • Tool-free electrical connection due to push button connector
    • Through-wiring possible with included connector box
    • Decentral emergency lighting possible with separately available LEDVANCE Emergency Conversion Box
    • Extended services such as energy monitoring and remote maintenance possible with DALI versions
    • 7 years guarantee
    Product features
    • Lifetime (L80/B10): 100,000 h (at 25 °C), (L90/B10): 50,000 h (at 25 °C)
    • Suitable for central battery emergency installations according to EN 60598-2-22
    • 5-pole terminal block, cable cross section up to 5 x 2.5 mm²
    • Extruded aluminum frame, metal housing
    • Polystyrene diffuser
    • Luminaire versions with IoT-ready DALI-2 driver available
    Areas of application
    • Suitable for recessed ceiling systems with grid size of 625 x 625 mm
    • Direct replacement for recessed luminaires with fluorescent lamps
    • Offices, conference rooms
    • Reception areas, foyers, corridors, elevators
    Equipment / Accessories
    • Accessories for several mounting options available
    • Connector box with 5-pole terminal included
    • Security brackets preinstalled
    • External control gear included
    • Suitable for use with seperate Emergency Conversion Box
    • Serviceable luminaire: Upgrades and replacements available
    .

    PANEL FLEX 600 UGR<19 DALI
    Product benefits
    • Highly versatile due to selectable power steps (Power Select - PS) on the driver and up to 5220 lm
    • Energy savings thanks to high system efficacy: up to 170 lm/W
    • High color consistency with SDCM 3
    • External driver for extended flexibility and easy installation
    • Low flicker light thanks to special electronic control gear
    • Tool-free electrical connection due to push button connector
    • Through-wiring possible with included connector box
    • Decentral emergency lighting possible with separately available LEDVANCE Emergency Conversion Box
    • Extended services such as energy monitoring and remote maintenance possible with DALI versions
    • 7 years guarantee
    Product features
    • Lifetime (L80/B10): 100,000 h (at 25 °C), (L90/B10): 50,000 h (at 25 °C)
    • Suitable for central battery emergency installations according to EN 60598-2-22
    • 5-pole terminal block, cable cross section up to 5 x 2.5 mm²
    • Extruded aluminum frame, metal housing
    • Polystyrene diffuser
    • Luminaire versions with IoT-ready DALI-2 driver available
    Areas of application
    • Suitable for recessed ceiling systems with grid size of 625 x 625 mm
    • Direct replacement for recessed luminaires with fluorescent lamps
    • Offices, conference rooms
    • Reception areas, foyers, corridors, elevators
    Equipment / Accessories
    • Accessories for several mounting options available
    • Connector box with 5-pole terminal included
    • Security brackets preinstalled
    • External control gear included
    • Suitable for use with seperate Emergency Conversion Box
    • Serviceable luminaire: Upgrades and replacements available
    .

    PANEL FLEX 625 UGR<19 PS
    Product benefits
    • Suitable luminaire for VIVARES and other DALI-2 Light Management Systems
    • High lumen output with up to 4860 lm
    • Energy savings thanks to high system efficacy: up to 160 lm/W
    • Good glare reduction (UGR ≤ 19)
    • High color consistency with SDCM 3
    • External driver for extended flexibility and easy installation

    ... text truncated, BIMObject limit of 10,000 chars exceeded!
    You can find the full text on our website.
    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854276484 PL FLEX 600 S 30W 840 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854276484

      4099854276521 PL FLEX 600 S 30W 830 U19 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854276521

      4099854276507 PL FLEX 600 S 30W 840 U19 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854276507

      4099854276606 PL FLEX 600 DALI S 30W 840 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854276606

      4099854276620 PL FLEX 600 DALI S 30W 840 U19 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854276620

      4099854276750 PL FLEX 600 DALI S 30W 830 U19 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854276750

      4099854276583 PL FLEX 625 S 32W 830 U19 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854276583

      4099854276569 PL FLEX 625 S 32W 840 U19 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854276569

      4099854276545 PL FLEX 625 S 32W 840 PS LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854276545

      4099854276774 PL FLEX 625 DALI S 32W 840 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854276774

      4099854276798 PL FLEX 625 DALI S 32W 840 U19 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854276798

      4099854276811 PL FLEX 625 DALI S 32W 830 U19 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854276811
    Technical specification
    • Unique ref.Panel-Flex
    • Product familyProfessional luminaires
    • Product groupPanel
    • TypeObject (single object)
    • Date of publishing2024-07-16
    • Edition number1
    Related
    • Material mainAluminum
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Other
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit