Publish your products
Spot Square Darklight Adjust
Spot Square Darklight Adjust
Spot Square Darklight Adjust
Spot Square Darklight Adjust
Spot Square Darklight Adjust
Spot Square Darklight Adjust
Spot Square Darklight Adjust
Spot Square Darklight Adjust
    LEDVANCE

    Spot Square Darklight Adjust


    SPOT SQUARE DARKLIGHT ADJUST
    Product benefits
    • Cut off angle for comfortable indoor lighting
    • High luminous efficacy
    • Die-cast aluminum housing for improved heat dissipation
    • Energy savings of up to 90 % compared to halogen lamp spotlights
    • External driver for extended flexibility (compatible with selected DALI drivers)
    • Easy replacement of external driver thanks to plug with bayonet lock
    • Design matches the LEDVANCE Spot-, Down- and Tracklight luminaire family
    • 5 years guarantee
    Product features
    • Adjustable tilt angle: +/- 20°
    • Initial color consistency: ≤ 4 SDCM
    • Lens material: PMMA
    Areas of application
    • Replacement of halogen lamp spotlights
    • General accent lighting
    • Shops, boutiques
    • Hotel rooms
    • Bars, restaurants
    • Galleries, museums
    • Residential interiors
    Equipment / Accessories
    • Driver included
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4058075114043 SP SQUARE DK ADJ 8W-3000K FL WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075114043

      4058075114067 SP SQUARE DK ADJ 8W-3000K FL BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075114067
    Technical specification
    • Unique ref.Spot-Square-Darklight-Adjust
    • Product familyProfessional luminaires
    • Product groupSpotlight
    • TypeObject (single object)
    • Date of publishing2024-04-12
    • Edition number1
    Related
    • Material mainAluminum
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Other
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit