Publish your products
TruSys® Flex
TruSys® Flex
TruSys® Flex
TruSys® Flex
TruSys® Flex
TruSys® Flex
TruSys® Flex
TruSys® Flex
TruSys® Flex
TruSys® Flex
    LEDVANCE

    TruSys® Flex


    TruSys® FLEX DOUBLE ASYMMETRIC
    Product benefits
    • Directed light distribution for high heights
    • Easy installation, no tools required for connection
    • Energy saving and cost-effective
    • Flexible application due to a range of different lumen packages and beam angles
    • 5 years guarantee
    Product features
    • Beam angle narrow: 60°
    • Click into place solution with smart click buttons
    • Luminous efficacy: up to 175 lm/W
    • Fixed luminare taps
    • Luminaire versions available with on-off or IoT-ready DALI-2 driver
    • Steel-sheet housing
    • Lens material: PMMA
    • Type of protection: IP40
    Areas of application
    • Direct replacement for luminaires with compact fluorescent lamps
    • Industry halls, high rack warehouse, garages, hardware stores
    • Discounters, supermarkets
    Equipment / Accessories
    • Mounting rail with fixed integrated 5- and 8-pole cable
    .

    TruSys® FLEX EMERGENCY DOUBLE ASYMMETRIC
    Product benefits
    • Opal cover above LEDs for homogeneous illumination and minimized glare
    • Easy installation, no tools required for connection
    • Energy saving and cost-effective
    • Flexible application due to a range of different lumen packages and beam angles
    • 5 years guarantee
    Product features
    • Beam angle wide: 90° with opal lens
    • Click into place solution with smart click buttons
    • Luminous efficacy: up to 167 lm/W
    • Fixed luminare taps
    • Luminaire versions available with on-off or IoT-ready DALI-2 driver
    • Steel-sheet housing
    • Lens material: PMMA
    • Type of protection: IP40
    Areas of application
    • Direct replacement for luminaires with fluorescent lamps
    • Industry halls, high rack warehouse, hardware stores
    • Discounters, supermarkets
    Equipment / Accessories
    • Mounting rail with fixed integrated 5- and 8-pole cable
    .

    TruSys® FLEX EMERGENCY NARROW
    Product benefits
    • Directed light distribution for high heights
    • Easy installation, no tools required for connection
    • Energy saving and cost-effective
    • Flexible application due to a range of different lumen packages and beam angles
    • 5 years guarantee
    Product features
    • Beam angle narrow: 60°
    • Click into place solution with smart click buttons
    • Luminous efficacy: up to 175 lm/W
    • Fixed luminare taps
    • Luminaire versions available with on-off or IoT-ready DALI-2 driver
    • Steel-sheet housing
    • Lens material: PMMA
    • Type of protection: IP40
    Areas of application
    • Direct replacement for luminaires with compact fluorescent lamps
    • Industry halls, high rack warehouse, garages, hardware stores
    • Discounters, supermarkets
    Equipment / Accessories
    • Mounting rail with fixed integrated 5- and 8-pole cable
    .

    TruSys® FLEX EMERGENCY VERY NARROW
    Product benefits
    • Opal cover above LEDs for homogeneous illumination and minimized glare
    • Easy installation, no tools required for connection
    • Energy saving and cost-effective
    • Flexible application due to a range of different lumen packages and beam angles
    • 5 years guarantee
    Product features
    • Beam angle wide: 90° with opal lens
    • Click into place solution with smart click buttons
    • Luminous efficacy: up to 167 lm/W
    • Fixed luminare taps
    • Luminaire versions available with on-off or IoT-ready DALI-2 driver
    • Steel-sheet housing
    • Lens material: PMMA
    • Type of protection: IP40
    Areas of application
    • Direct replacement for luminaires with fluorescent lamps
    • Industry halls, high rack warehouse, hardware stores
    • Discounters, supermarkets
    Equipment / Accessories
    • Mounting rail with fixed integrated 5- and 8-pole cable
    .

    TruSys® FLEX EMERGENCY VERY WIDE
    Product benefits
    • Very wide light distribution for area lighting
    • Easy installation, no tools required for connection
    • Energy saving and cost-effective
    • Flexible application due to a range of different lumen packages and beam angles
    • 5 years guarantee
    Product features
    • Beam angle very wide: 120°
    • Click into place solution with smart click buttons
    • Luminous efficacy: up to 175 lm/W
    • Fixed luminare taps
    • Luminaire versions available with on-off or IoT-ready DALI-2 driver
    • Steel-sheet housing
    • Lens material: PMMA
    • Type of protection: IP40
    Areas of application
    • Direct replacement for luminaires with fluorescent lamps
    • Industry halls, high rack warehouse, hardware stores
    • Discounters, supermarkets
    Equipment / Accessories
    • Mounting rail with fixed integrated 5- and 8-pole cable
    .

    TruSys® FLEX EMERGENCY WIDE
    Product benefits
    • Seamless integration of luminaires with emergency lighting function into general lighting
    • Easy wiring thanks to included prewired driver and battery for Emergency lighting function
    • Simple testing of luminaires with emergency lighting function thanks to integrated automatic test function
    • Convenient visualization of results of automatic test with an included control LED
    • Operation of integrated emergency lighting function with long life LiFePO4 battery with 3h battery discharge time
    • High luminous efficacy in normal operation
    • 3 years guarantee
    • Opal cover above LEDs for homogeneous illumination and minimized glare
    • Easy installation, no tools required for connection
    • Energy saving and cost-effective
    • Flexible application due to a range of different lumen packages and beam angles
    Product features
    • Certified according to European norms (EN 60598-1:2015; EN 60598-2-22:2014)
    • Luminaire suitable for normal lighting and emergency lighting
    • Self-contained luminaires
    • Emergency lighting function: battery discharge time of 3 h
    • Function test of emergency lighting: automatic (AT)
    • Battery technology: LiFePO4
    • Beam angle wide: 90° with opal lens
    • Click into place solution with smart click buttons
    • Fixed luminare taps
    • Steel-sheet housing
    Areas of application
    • Emergency illumination of escape routes
    • Antipanic lighting
    • Buildings requiring up to 3 h emergency light operation
    • Direct replacement for luminaires with compact fluorescent lamps
    • Industry halls, high rack warehouse, hardware stores
    Equipment / Accessories
    • Mounting rail with fixed integrated 8-pole cable
    .

    TruSys® FLEX EMERGENCY WIDE OPAL
    Product benefits
    • Seamless integration of luminaires with emergency lighting function into general lighting
    • Easy wiring thanks to included prewired driver and battery for Emergency lighting function
    • Simple testing of luminaires with emergency lighting function thanks to integrated automatic test function
    • Convenient visualization of results of automatic test with an included control LED
    • Operation of integrated emergency lighting function with long life LiFePO4 battery with 3h battery discharge time
    • High luminous efficacy in normal operation
    • 3 years guarantee
    • Very directed light distribution for high rack warehouses
    • Easy installation, no tools required for connection
    • Energy saving and cost-effective
    • Flexible application due to a range of different lumen packages and beam angles
    Product features
    ... text truncated, BIMObject limit of 10,000 chars exceeded!
    You can find the full text on our website.
    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4058075770874 TRUSYS FLEX P 35W 840 DS CL WT DALILEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075770874

      4058075770997 TRUSYS FLEX P 50W 840 DS CL WT DALILEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075770997

      4058075771154 TRUSYS FLEX P 70W 840 DS CL WT DALILEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075771154

      4058075771383 TRUSYS FLEX P 35W 840 DS CL WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075771383

      4058075771802 TRUSYS FLEX P 50W 840 DS CL WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075771802

      4058075771994 TRUSYS FLEX P 70W 840 DS CL WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075771994

      4058075772953 TRUSYS FLEX P 35W 840 DS CL WT EM LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075772953

      4058075773165 TRUSYS FLEX P 50W 840 DS CL WT EM LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075773165

      4058075773295 TRUSYS FLEX P 70W 840 DS CL WT EM LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075773295

      4058075772915 TRUSYS FLEX P 35W 840 N CL WT EM LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075772915

      4058075773127 TRUSYS FLEX P 50W 840 N CL WT EM LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075773127

      4058075773257 TRUSYS FLEX P 70W 840 N CL WT EM LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075773257

      4058075772939 TRUSYS FLEX P 35W 840 VN CL WT EM LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075772939

      4058075773141 TRUSYS FLEX P 50W 840 VN CL WT EM LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075773141

      4058075773271 TRUSYS FLEX P 70W 840 VN CL WT EM LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075773271

      4058075772878 TRUSYS FLEX P 35W 840 VW CL WT EM LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075772878

      4058075773004 TRUSYS FLEX P 50W 840 VW CL WT EM LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075773004

      4058075773219 TRUSYS FLEX P 70W 840 VW CL WT EM LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075773219

      4058075772892 TRUSYS FLEX P 35W 840 W CL WT EM LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075772892

      4058075773103 TRUSYS FLEX P 50W 840 W CL WT EM LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075773103

      4058075773233 TRUSYS FLEX P 70W 840 W CL WT EM LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075773233

      4058075772977 TRUSYS FLEX P 35W 840 W OP WT EM LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075772977

      4058075773189 TRUSYS FLEX P 50W 840 W OP WT EM LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075773189

      4058075773318 TRUSYS FLEX P 70W 840 W OP WT EM LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075773318

      4058075770836 TRUSYS FLEX P 35W 840 N CL WT DALI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075770836

      4058075770959 TRUSYS FLEX P 50W 840 N CL WT DALI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075770959

      4058075771116 TRUSYS FLEX P 70W 840 N CL WT DALI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075771116

      4058075771307 TRUSYS FLEX P 35W 840 N CL WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075771307

      4058075771574 TRUSYS FLEX P 50W 840 N CL WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075771574

      4058075771888 TRUSYS FLEX P 70W 840 N CL WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075771888

      4058075770850 TRUSYS FLEX P 35W 840 VN CL WT DALILEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075770850

      4058075770973 TRUSYS FLEX P 50W 840 VN CL WT DALILEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075770973

      4058075771130 TRUSYS FLEX P 70W 840 VN CL WT DALILEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075771130

      4058075771345 TRUSYS FLEX P 35W 840 VN CL WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075771345

      4058075771604 TRUSYS FLEX P 50W 840 VN CL WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075771604

      4058075771925 TRUSYS FLEX P 70W 840 VN CL WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075771925

      4058075770799 TRUSYS FLEX P 35W 840 VW CL WT DALILEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075770799

      4058075770911 TRUSYS FLEX P 50W 840 VW CL WT DALILEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075770911

      4058075771017 TRUSYS FLEX P 35W 840 VW CL WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075771017

      4058075771055 TRUSYS FLEX P 70W 840 VW CL WT DALILEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075771055

      4058075771444 TRUSYS FLEX P 50W 840 VW CL WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075771444

      4058075771840 TRUSYS FLEX P 70W 840 VW CL WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075771840

      4058075770812 TRUSYS FLEX P 35W 840 W CL WT DALI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075770812

      4058075770935 TRUSYS FLEX P 50W 840 W CL WT DALI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075770935

      4058075771079 TRUSYS FLEX P 70W 840 W CL WT DALI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075771079

      4058075771093 TRUSYS FLEX P 35W 840 W CL WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075771093

      4058075771482 TRUSYS FLEX P 50W 840 W CL WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075771482

      4058075771864 TRUSYS FLEX P 70W 840 W CL WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075771864

      4058075770898 TRUSYS FLEX P 35W 840 W OP WT DALI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075770898

      4058075771031 TRUSYS FLEX P 50W 840 W OP WT DALI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075771031

      4058075771406 TRUSYS FLEX P 35W 840 W OP WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075771406

      4058075771826 TRUSYS FLEX P 50W 840 W OP WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075771826

      4058075771901 TRUSYS FLEX P 70W 840 W OP WT DALI LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075771901

      4058075772090 TRUSYS FLEX P 70W 840 W OP WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075772090
    Technical specification
    • Unique ref.TruSys-Flex
    • Product familyProfessional luminaires
    • Product groupTrunking systems
    • TypeObject (single object)
    • Date of publishing2023-03-20
    • Edition number1
    Related
    • Material mainSteel
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC000986
    • ETIM NameElectrical unit for light-line system

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit