Publish your products
Fiber optic splicing cassette
Legrand

Fiber optic splicing cassette

Fibre optic splice cassette for High Density and modular fibre optic panel. This fibre optic splice cassette accomodates and protects the sleeves of spliced pigtails. To be equipped with a large choice blocks (LC, LC APC, SC, SC APC, ST), it's the perfect solution for short deadlines and flexible answers.

    Specification
      • Fast automatic individuak extraction at the front, easy to use, giving better accessibility to the patchcords when move, adds and changes.
      • Takes any modular fibre optic block (LC, LC APC, SC, SC APC, ST, MTP).
      • With coiling area.
      • Transparent cover for a direct view of the terminations inside the cassette.
      • Supplied with removable pigtail holders and 2 PG11 glands.

      Reference Legrand : 032141

    Technical specification
    • Unique ref.fiber-optic-splicing-cassette
    • Product familySplicing cassette
    • Product groupFiber optic cassette
    • TypeObject (single object)
    • Date of publishing2024-10-24
    • Edition number1
    • Height (mm)44
    • Width (mm)110
    • Depth (mm)185
    Related
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)0.2
    Classification
    • BIMobject CategoryElectronics - Communication
    • IFC classificationElectric Distribution
    • ETIM CodeEC000762
    • ETIM NameSplice cassette
    • Uniclass 2015 CodePr_65_70_15_62
    • Uniclass 2015 DescriptionOptical fibre splice boxes
    • CSI MasterFormat 2014 Code33 82 23.13
    • CSI MasterFormat 2014 TitleOptical Fiber Splicing and Terminations
    • OmniClass Number23-37 11 15 15
    • OmniClass TitleFiber Optic Equipment

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit