Publish your products
Drivia insulating enclosures for the realization of residential electrical panels from 1 to 4 rows of 13 modules
Legrand

Drivia insulating enclosures for the realization of residential electrical panels from 1 to 4 rows of 13 modules

4.2 out of 5 stars4.2(5 reviews)
DRIVIA 13 modules cabinets - Self-extinguishing: resistance to glow wire 750 ° C - Complies with the regulations of the ERP ( Public Buildings ) and the IGH ( Tall Buildings) according to the standard NF EN 60 695-2-11 - In accordance with IEC 60670-24 - Complies with the IEC 62 208 standard: allows assemblies complying with IEC 61 439-3 - For further information please contact us : https://www.legrand.fr/pro/nous-contacter
Specification
  • Cabinets 13 modules per row - White RAL 9003 - 3 position reclining rails and extractables - space under rails: 40 mm - distance between rails 125 mm - class II with insulating bottom plates - IP 30 - IK 05 (IP 40 - IK 07 with door) - Delivered with: IP 2X self-connecting terminal block for protective conductors + 1 Phase terminal block and 1 Neutral IP 2X terminal block (except 4 012 11). Capabilities of terminal blocks on technical page - shutters separable by module and half-module - pre-fixing accessories on GTL (or wall) DRIVIA clip + horizontal / vertical pairing accessories (for 2 boxes or box + plates) DRIVIA easy - adhesive planes - label board and labeling strip for modular devices + 1 label holder per row - Can be mounted on GTL trunking, in wall box or on wall - Number of rows: 1 - Height: 250 - Width: 250 - Thickness: 103.5
Technical specification
  • Unique ref.LG-Drivia-13modules
  • TypeObject (single object)
  • Date of publishing2018-04-30
  • Edition number1
  • Width (mm)250
  • Depth (mm)103.5
Related
  • Material mainPolystyrene (EPS)
  • Material secondaryPolycarbonate
  • Weight Net (Kg)988
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • ETIM CodeEG000011
  • ETIM NameCabinet enclosures
  • Uniclass 2015 CodePr_80_77_28_16
  • Uniclass 2015 DescriptionControl circuit device enclosures
  • CSI MasterFormat 2014 Code26 27 16
  • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
  • OmniClass Number23-35 31 27
  • OmniClass TitlePower Distribution Units
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe
France
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit