Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
legrand/products/5b4a003c-b005-4b96-98ba-f97b0be18f1e
Home
Categories
Electronics
Communication
Zero U kit for universal fixing
Unavailable in United States
Legrand
Follow
Zero U kit for universal fixing
Zero U remote patch solution for universal mounting.
Download
Specification
Specification
The Zero-U holder can accommodate splice, pre-connected or copper cassettes.
Maximum capacity :
24 LC connectors
12 SC connectors
12 high density RJ45 connectors
Equipped with a mass recovery solution.
Compatible with all high-density fibre optic and copper cassettes in the LCS3 range.
The combination with a self-extracting cassette allows easy installation and maintenance.
Delivered with its specific accessories for fixing:
on sheet metal or wire cable tray
on uprights or bay cable tray
on the floor or wall
Reference Legrand : 032103
Technical specification
Technical specification
Unique ref.
zero-u-kit-for-universal-fixing
Product family
Zero-U kit
Product group
Fixing
Type
Object (single object)
Date of publishing
2024-10-24
Edition number
1
Height (mm)
46
Width (mm)
123
Depth (mm)
179
Links
Links
Installation instructions
https://assets.legrand.com/pim/NP-FT-GT/LE11969AA.pdf
Technical description
https://assets.legrand.com/pim/NP-FT-GT/S000109168EN-00.pdf
Related
Related
Material main
Steel
Material secondary
ABS
Designed in
France
Manufactured in
France
Weight Net (Kg)
0.51
Classification
Classification
BIMobject Category
Electronics - Communication
ETIM Code
EC000264
ETIM Name
Panel for distribution board
Region availability
Europe
France
Similar products
Legrand
Area Manager
Download
Urmet
Multifunctional office pro telephone, black
4.3
(
32
)
Download
Cisco Systems, Inc.
Cisco Desk Collaboration Device
4.2
(
17
)
Download
Crestron Electronics Inc.
SAROS-IC6T - Saros® 6.5" 2-Way In-Ceiling Speaker
4.4
(
7
)
Download
Cisco Systems, Inc.
Cisco Large Collaboration Room
Download
Panduit
Adjustable Depth 4-Post Racks
Download