Publish your products
Lehnertwand Vista partition glass wall
Lehnertwand Vista partition glass wall
Lehnertwand Vista partition glass wall
Lehnertwand Vista partition glass wall
Lehnertwand Vista partition glass wall
Lehnertwand Vista partition glass wall
Lehnertwand Vista partition glass wall
Lehnertwand Vista partition glass wall
Lehnertwand Vista partition glass wall
Lehnertwand Vista partition glass wall

    Lehnertwand Vista partition glass wall

    Open space with acoustic separation - create New Work room concepts with the Lehnertwand Vista

    The Lehnert Vista partition wall is a all-glass system partition wall without supports or glazing bars, which ensures both openness and confidentiality in the office with its delicate profile height and seamless connection of the glass panes. This innovative partition wall solution meets the highest standards of modern design and functional efficiency and creates an atmosphere in which employees feel comfortable and can work productively.

    Our wide range of aesthetic and functional door elements gives you the opportunity to customize the accessibility of your spaces and give them shape and character. Each door is carefully designed to fit seamlessly into the overall appearance of the Lehnertwand Vista, while meeting the highest standards of quality and functionality.

    For electrification, we offer the option of special aluminum door side panels that are already prepared at the factory for the integration of switches and sockets.

    Perfect silence - acoustics, sound insulation and filigree construction

    Maximum sound insulation and minimal construction are the main features of the Lehnert Vista wall. The use of state-of-the-art acoustic elements (Konoa by Lehnert) ensures excellent room acoustics, creating a quiet and productive working environment in open office landscapes. This combination ensures that both concentrated work and confidential conversations are possible without acoustic disturbance.

    Privacy and transparency – perfectly shaped solutions for protected rooms

    The Lehnert Vista wall is more than just a partition - it is a design element that harmoniously combines transparency and privacy. The clear glass appearance creates a feeling of space, while at the same time creating discreet areas for concentrated work. From open office spaces to conference rooms and industrial applications, the Lehnert Vista wall is the ideal choice for architects and interior designers looking for flexible and aesthetically pleasing solutions.

    Safety meets elegance - stylish fall protection for your working environment

    The Lehnertwand Vista also impresses when it comes to fall protection - this can be easily achieved by making small adjustments to the components. This makes our partition wall solution not only aesthetically pleasing, but also safe and reliable. This combination makes it an ideal choice for modern office buildings - incl. test certificate for certified safety.

    Focus on sustainability - progressive solutions for a green future

    Another highlight of the Lehnertwand Vista is its sustainability. In line with the concept of “circular design”, our system partition walls can be completely dismantled and reused without any loss of quality. This enables flexible adaptation to changing room concepts, promotes the longevity of the product and reduces the environmental impact at the same time. The use of sustainable materials such as „green“ aluminum and the recycling of certain components after the usage phase also help to reduce the ecological footprint. Our environmentally friendly solutions help companies to achieve their sustainability goals and make a positive contribution to environmental protection.

    Innovative thinking, redesigning rooms - the future starts here!

    Immerse yourself in the world of Lehnertwand Vista and be inspired by its innovative technology and elegant design. Our experienced team is at your side from the initial consultation to the final implementation to ensure that your room concepts are realized in the best possible way. Explore the many possibilities offered by Lehnertwand Vista and let us work together to turn your vision into reality.

    Lehnertwand Vista - the art of combining transparency and privacy!

    Specification
    • Technical data on the Lehnert Vista wall

      Construction principle

      Movable partition wall system in aluminum construction as a stand-alone all-glass construction with filigree floor and ceiling profiles

      Design of floor, ceiling and wall profiles

      Connection profiles 1-piece or 2-piece, uniform height 45 mm

      Fall protection 1-part, height 65 mm (Ceiling)

      Wall thickness

      25 mm profile thickness

      58 mm Door frame and door side panel

      Wall height

      Maximum height 3.500 mm

      Wall length

      Unlimited

      Glass surface

      Maximum 3.5 m² glass area can be realized without glass joint

      Types of glass

      10 mm toughened safety glass (ESG)

      10 mm laminated safety glass (VSG) with and without sound insulation film

      12 mm toughened safety glass (ESG)

      12 mm laminated safety glass (VSG) with and without sound insulation film

      Variants:

      switchable glass, frosted glass, printed or lacquered glass, glass with film coating, textured glass

      Glass joint

      Butt-jointed without profile, glass joints with a passivated, recessed pure acrylate dry seal, joint width 2 mm

      Corner design

      With polished, butt-jointed glass edges

      Door frame

      Wall-high or door-high aluminum frame with 3-dimensionally adjustable hinge substructure

      Door leaves

      Frameless all-glass door leaf made of 10 mm toughened safety glass or 10 mm laminated safety glass with sound insulation film, optionally with fixed upper glass section

      40 mm thick aluminum tubular frame door leaf with various types of glazing. Optionally with muntin bar division

      Aluminum composite door leaf, 40 mm thick, optionally flush glazed on both sides or as a solid door with panel material

      Wooden door leaf 40 mm with melamine resin coating, optionally with fixed upper section

      Sliding door construction All-glass 10 mm with running track fixed in front of ceiling profile with soft-closing mechanism

      All commercially available door and push handles can be used

      Sound insulation

      Version with:

      ESG 10 mm RwP = 33 dB

      VSG Si 10 mm RwP = 38 dB

      VSG Si 12 mm RwP = 39 dB

      Door element with wood RwP up to 37 dB

      Aluminum frame door RwP up to 38 dB

      All-glass door RwP up to 33 dB

      Aluminum composite door RwP up to 38 dB

      Electrification

      Installation of switches and sockets in special aluminum door side panel, width 125 mm.

      Light switch (low-voltage system) integrated in frame possible

      Surfaces and colors

      Door frames, floor, ceiling and wall connection profiles made of extruded aluminum profiles.

      Standard finishes:

      RAL 9005 Deep black matt surface fine structure

      RAL 9016 Traffic white surface fine structure

      RAL 7016 Anthracite gray surface fine structure

      Lehnert silver white aluminum surface fine structure

      Anodized E6/EV1

      Further finishes available in all RAL, NCS and anodized shades.

      Glass lacquer finishes for RAL matching panels

      Special “Black Edition” version with aluminum profiles, door fittings, profile seals and add-on parts in RAL 9005 deep black

    Technical specification
    • Unique ref.lehnertwand-vista
    • Product familyPartition Walls
    • Product groupAll glass partition walls
    • TypeAssembly (multiple objects)
    • Date of publishing2024-08-30
    • Edition number1
    • Depth (mm)25
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWalls - Partitions

    Region availability

    Europe
    Austria
    Germany
    Switzerland