Publish your products
Lehnertwand Vista DUO partition glass wall
Lehnertwand Vista DUO partition glass wall
Lehnertwand Vista DUO partition glass wall
Lehnertwand Vista DUO partition glass wall
Lehnertwand Vista DUO partition glass wall
Lehnertwand Vista DUO partition glass wall
Lehnertwand Vista DUO partition glass wall
Lehnertwand Vista DUO partition glass wall

    Lehnertwand Vista DUO partition glass wall

    Elegant sound insulation for modern workspaces - Lehnertwand Vista DUO - our transparent and acoustic miracle

    The Lehnert Vista DUO wall takes the concept of sound insulation to a new level by offering maximum performance with a minimum of profiles. This outstanding partition wall system features double glazing, highly sound-insulating and flush double-glazed doors. With no visually disruptive supports, it is not only aesthetically pleasing but also meets the highest acoustic requirements. It is therefore the ideal solution for rooms in which both appearance and sound insulation are of the utmost importance.

    Held only by filigree connecting profiles, the glass surfaces of the Lehnert Vista DUO wall merge seamlessly with each other and the doors fit flush with the surface. Dust edges are a thing of the past.

    For electrification, we offer the option of special aluminum door side panels that are already prepared at the factory for the integration of switches and sockets.

    Perfect silence - superior sound insulation with the Lehnert wall Vista DUO

    In addition to their aesthetic brilliance, both the glass elements and the doors of the Lehnert Vista DUO wall are characterized by excellent sound insulation values. This makes it possible to hold discreet conversations or work in a highly concentrated manner without being distracted by disturbing noises.

    Protected moments - Venetian blinds for style and privacy

    With the use of integrated horizontal blinds, you can raise your workplace to a new level. Our high-quality blinds give you ultimate control over light and privacy, while adding a touch of elegance and style to your office environment. With an appealing design that perfectly complements any office décor, our blinds add an aesthetic touch to your space that is both modern and timeless. A strong argument for more concentration and productivity. Maintenance-free and trouble-free operation is ensured by installation between the glass panes - cleaning of the slats is not necessary.

    Safety at height - stylish fall protection in your working environment

    The Lehnert wall Vista DUO also impresses when it comes to fall protection - this can be easily achieved by making small adjustments to the components. This makes our partition wall solution not only aesthetically pleasing, but also safe and reliable. This combination makes it an ideal choice for modern office buildings - incl. test certificate for safety.

    Green future - sustainability as a guiding principle

    Another highlight of the Lehnertwand Vista DUO is its sustainability. In line with the concept of “circular design”, our system partition walls can be completely dismantled and reused without any loss of quality. This enables flexible adaptation to changing room concepts, promotes the longevity of the product and reduces the environmental impact at the same time. The use of sustainable materials such as „green“ aluminum and the recycling of certain components after the usage phase also help to reduce the ecological footprint. Our environmentally friendly solutions help companies to achieve their sustainability goals and make a positive contribution to environmental protection.

    Innovative thinking, redesigning rooms - the future starts here

    Immerse yourself in the world of Lehnertwand Vista DUO and be inspired by its innovative technology and elegant design. Our experienced team is at your side from the initial consultation to the final implementation to ensure that your room concepts are realized in the best possible way. Explore the numerous possibilities offered by the Lehnertwand Vista DUO and let us work together to turn your vision into reality.

    Lehnertwand Vista DUO - The harmonious fusion of sound insulation and transparency!

    Specification
    • Construction principle

      Movable partition wall system in aluminum construction as a studless 2-shell all-glass construction with filigree floor and ceiling profiles without support profiles

      Design of floor, ceiling and wall profiles

      Connection profiles 1-piece or 2-piece, uniform height 45 mm

      Fall protection 1-piece, height 65 mm (Ceiling profile)

      Wall thickness

      100 mm profile thickness

      100 mm door frame and door side panel

      Wall height

      Maximum height 3.200 mm

      Wall length

      Unlimited

      Glass surface

      Maximum 3 m² glass area can be realized without glass joint

      Types of glass

      Double glazing with combinations of:

      10 mm toughened safety glass (ESG)

      10 mm laminated safety glass (VSG) with and without sound insulation film

      12 mm toughened safety glass (ESG)

      12 mm laminated safety glass (VSG) with and without sound insulation film

      Variants: satinized glass, printed or lacquered glass,

      Glass with film applied at the factory

      Glass joint

      Butt-jointed without profile, glass joints with a passivated, recessed pure acrylate dry seal, joint width 2 mm

      Corner design

      With polished, butt-jointed glass edges

      Horizontal blind

      Installation of electric horizontal blinds in the space between the panes in the glass wall

      and Vista DUO door possible

      Door frame

      Aluminum frame, double or single rebate with 3-dimensionally adjustable hinge substructure

      Door leaves

      Vista DUO door 100 mm thick with flush glazing, frameless glued-on glass made of

      6 and 8 mm toughened safety glass, optionally with integrated door closer (ITS)

      Vista DUO door 100 mm thick with closed surface,

      Plain or wood decor, optionally with integrated door closer (ITS)

      Frameless all-glass door leaf made of 8 or 10 mm toughened safety glass or 10 mm laminated safety glass

      made of ESG with sound insulation film

      40 mm thick aluminum tubular frame door leaf with various types of glazing

      Wooden door leaf 40 mm with melamine resin coating, plain or wood decor

      All-glass sliding door made of ESG 10 mm with running track in front of ceiling profile

      fixed with retraction and end damping

      All commercially available door and push handles can be used

      Sound insulation

      Version with:

      10mm ESG/12mm ESG RwP = 42 dB

      10mm ESG/10mm VSG-SI RwP = 46 dB

      10mm ESG/12mm VSG-SI RwP = 47 dB

      12mm ESG/12mm VSG-SI RwP = 45 dB

      12mm VSG-SI/12mm VSG-SI RwP = 51 dB

      Vista DUO glass door RwP = 45 dB

      Vista DUO door with panel RwP = 42 dB

      Door element with wooden door RwP up to 36 dB

      Aluminum tubular frame door RwP up to 38 dB

      All-glass door RwP up to 33 dB

      Sliding door RwP up to 40dB (Wall)

      Electrification

      Installation of switches and sockets in special aluminum door side panel, width 125 mm.

      Light switch (low-voltage system) integrated in frame possible

      Surfaces and colors

      Door frames, floor, ceiling and wall connection profiles made of extruded aluminum profiles.

      Standard finishes:

      RAL 9005 Deep black matt surface fine structure

      RAL 9016 Traffic white surface fine structure

      RAL 7016 Anthracite gray surface fine structure

      Lehnert silver white aluminum surface fine structure

      Anodized E6/EV1 

      Further finishes available in all RAL, NCS and anodized shades.

      Glass lacquer finishes for RAL matching panels

      Special “Black Edition” version with aluminum profiles, door fittings, profile seals and add-on parts in RAL 9005 deep black

    Technical specification
    • Unique ref.lehnertwand-vista-duo
    • Product familyPartition Walls
    • Product groupAll glass partition walls
    • TypeAssembly (multiple objects)
    • Date of publishing2024-09-25
    • Edition number1
    • Depth (mm)100
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWalls - Partitions

    Region availability

    Europe
    Austria
    Germany
    Switzerland