Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
leiab/products/46e7818f-7779-4169-9568-78e4d366ec89
Home
Categories
Windows
Single Hung Windows
Haga LFU1003
Available in United States
Leiab
Follow
Haga LFU1003
This product serve as an example for Peabs private clouds: http://peab-bostad.bimobject.com/ http://peab-se.bimobject.com/ The product page does not contain any BIM content. We apologize for the inconvenience!
Download
Technical specification
Technical specification
Unique ref.
lfu1003
Product family
leiab products
Product group
test
Type
Object (single object)
Date of publishing
2012-01-01
Edition number
1
Depth (mm)
100
Links
Links
Product url
http://www.leiab.se/startsida/
Related
Related
Material main
Glass
Material secondary
Wood
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Windows - Single Hung Windows
IFC classification
Window
UNSPSC name
Windows
UNSPSC code
301716
CSI MasterFormat 2014 Code
08 52 00
CSI MasterFormat 2014 Title
Wood Windows
Similar products
GEALAN Fenster-Systeme
S9000 Double-vent window with Sash bars (variable number of Sash bars)
4.7
(
115
)
Download
GEALAN Fenster-Systeme
S9000 Window fixed glazing
4.7
(
73
)
Download
Marvin
Essential Single Hung Window
5.0
(
8
)
Download
GEALAN Fenster-Systeme
S9000 Double-vent window
4.8
(
76
)
Download
GEALAN Fenster-Systeme
S9000 Double-leaf turn tilt window
4.3
(
43
)
Download
Ply Gem
200 Series - Single Hung - Triple
4.5
(
14
)
Download