Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
lekolar/products/1d160f82-65e4-4568-9243-0ac705cf3886
Home
Categories
Landscaping
Playground
WOODEN Multiplay unit XL
Unavailable in United States
Lekolar
Follow
WOODEN Multiplay unit XL
Multiplay unit with towers, bridges, climbing walls, ladders, moving elements, fireman's pole and climbing net. Construction made of pine wood and side panels made of HDPE (Multicolored) or HPL.
Download
Technical specification
Technical specification
Unique ref.
100153
Product family
Wooden
Product group
Playground
Type
Assembly (multiple objects)
Date of publishing
2021-11-30
Edition number
1
Height (mm)
3400
Width (mm)
6270
Depth (mm)
3190
Links
Links
Product url
https://www.lekolar.se/sortiment/lekplatsutrustning-utemiljo/klassisk-lekutrustning/klatterlek/wooden-multilek-xl/
Related
Related
Material main
Pine
Classification
Classification
BIMobject Category
Landscaping - Playground
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
moveart GmbH
Play sculpture layslide 3.5
4.4
(
5
)
Download
Richter Spielgeräte
Small Pyramid Tower | Playground Equipment | Play Tower
Download
Richter Spielgeräte
Pairs | Playground Equipment | Memory Game
Download
Richter Spielgeräte
Toddler's Twin Swing special | Playground Equipment | Swing
Download
Richter Spielgeräte
Tower Combination 30 | Playground Equipment | Climbing Frame
Download
moveart GmbH
climbslide 7.9
4.0
(
5
)
Download