Publish your products
Minisweet playhouse XL
Minisweet playhouse XL
Minisweet playhouse XL
Minisweet playhouse XL
    Lekolar

    Minisweet playhouse XL

    Play houses with educational panels and tube passage. Steel construction with roof and side panels made of HDPE (Multicolored) or HPL.
    Technical specification
    • Unique ref.100185
    • Product familyMinisweet
    • Product groupPlayground
    • TypeAssembly (multiple objects)
    • Date of publishing2021-11-25
    • Edition number1
    • Height (mm)1650
    • Width (mm)2450
    • Depth (mm)2340
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryLandscaping - Playground

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit