Publish your products
CLIMBOO Climbing pyramid 250 cm
CLIMBOO Climbing pyramid 250 cm
CLIMBOO Climbing pyramid 250 cm
CLIMBOO Climbing pyramid 250 cm
    Lekolar

    CLIMBOO Climbing pyramid 250 cm

    Technical specification
    • Unique ref.100303
    • Product familyClimboo
    • Product groupPlayground
    • TypeAssembly (multiple objects)
    • Date of publishing2021-11-26
    • Edition number1
    • Height (mm)2500
    • Width (mm)2600
    • Depth (mm)2600
    Related
    • Material mainSteel
    • Material secondaryPolypropylene
    Classification
    • BIMobject CategoryLandscaping - Playground

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit