Publish your products
Jeanette Light table
Lekolar

Jeanette Light table

Light Table for exploration and creative learning, especially designed for preschool. Slice of plexiglass. Lockable castors. Frame of plywood. 3 m cord.
Technical specification
  • Unique ref.111776
  • TypeObject (single object)
  • Date of publishing2020-09-08
  • Edition number1
  • Height (mm)300
  • Width (mm)640
  • Depth (mm)640
Related
  • Designed inSweden
Classification
  • BIMobject CategoryFurniture - Other

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit