Publish your products
Armchair Size med low stand in polished aluminium
Armchair Size med low stand in polished aluminium
    Lekolar

    Armchair Size med low stand in polished aluminium

    A stylish armchair upholstered in Synergy fabric. Cold foam. Cross in polished aluminum.
    Technical specification
    • Unique ref.112462
    • Product familySize
    • Product groupArmchair
    • Date of publishing2020-12-02
    • Edition number1
    • Height (mm)810
    • Width (mm)700
    • Depth (mm)780
    Classification
    • BIMobject CategoryFurniture - Sofas

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit