Publish your products
Fixa toppdyna vila 3 multisoft, D36
Lekolar

Fixa toppdyna vila 3 multisoft, D36

Nordic Ecolabelled cushion in cold foam adapted for the Fixa houses. Perfect when the Fixa House is to become a cozy reading corner or when you want to be single but not secluded. The Multisoft fabric is removable and washable. Case of 2-layer material consisting of 49% polyurethane and 51% polyester fabric. Waterproof. Wipe dry with a wet cloth and machine wash at up to 90 ° C. Nordic Ecolabelled, license number 3031 0084.
Technical specification
  • Unique ref.117088
  • Product familyFixa Play
  • Product groupDynor
  • Date of publishing2020-11-01
  • Edition number1
Related
  • Material mainPlywood
  • Material secondaryLaminate
  • Designed inSweden
Classification
  • BIMobject CategoryFurniture - Other

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit