Publish your products
Fixa ribbstol 2 bred mellanrum stort
Lekolar

Fixa ribbstol 2 bred mellanrum stort

FIXA wall bars design is a modern take on the traditional wall bars, avalible with two different distances between the ribs. Together with FIXA climbing wall they create a playful silhouette of a mountain or a city, and a great motor wall for small children. They can also be used as documentation space or you can use the ribs as a loom and tie beautiful fabric strips together. The wall bars are available in solid clear laquered or white pigmented birch plywood or with a laminate surface. Should be placed aligned with the floor and always used together with aproved shock absorbing matresses.
Technical specification
  • Unique ref.117652
  • Product familyFixa Play
  • Product groupRibbstol
  • Date of publishing2020-11-01
  • Edition number1
  • Height (mm)1500
  • Width (mm)880
Related
  • Material mainPlywood
  • Material secondaryLaminate
  • Designed inSweden
Classification
  • BIMobject CategoryFurniture - Other

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit