Publish your products
SWING Double Swing for baby and adult, wood
SWING Double Swing for baby and adult, wood
SWING Double Swing for baby and adult, wood
SWING Double Swing for baby and adult, wood
SWING Double Swing for baby and adult, wood
    Lekolar

    SWING Double Swing for baby and adult, wood

    Material: wood and steel

    Technical specification
    • Unique ref.119081
    • Product familySwing
    • Product groupPlayground
    • TypeAssembly (multiple objects)
    • Date of publishing2021-11-30
    • Edition number1
    • Height (mm)2330
    • Width (mm)1920
    • Depth (mm)2460
    Related
    • Material mainWood
    • Material secondarySteel
    Classification
    • BIMobject CategoryLandscaping - Playground

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit