Publish your products
Castillo Activity Tower 3029-1
Castillo Activity Tower 3029-1
    Lekolar

    Castillo Activity Tower 3029-1

    Activity Towers with four slides, music panels, educational panels, bridges and fireman's pole. See product sheet for material specification and additional information.
    Technical specification
    • Unique ref.134150
    • Product familyCastillo
    • Product groupPlayground
    • TypeAssembly (multiple objects)
    • Date of publishing2021-12-14
    • Edition number1
    • Height (mm)5050
    • Width (mm)11910
    • Depth (mm)10720
    Related
    • Material mainSteel
    • Material secondaryHigh-density polyethylene (HDPE)
    Classification
    • BIMobject CategoryLandscaping - Playground

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit