Publish your products
Sofa Station 3-seat incl fabric
Sofa Station 3-seat incl fabric
Sofa Station 3-seat incl fabric
Sofa Station 3-seat incl fabric
    Lekolar

    Sofa Station 3-seat incl fabric

    Dimensions: L154xW65xH82 cm. Seat height 45 cm. Cold foam. Stand in silver lacquer, RAL 9006. Adjustable feet. Upholstered in standard fabric X2.
    Technical specification
    • Unique ref.31202
    • Product familyStation
    • Product groupSofa
    • Date of publishing2020-12-02
    • Edition number1
    • Height (mm)820
    • Width (mm)1540
    • Depth (mm)650
    Classification
    • BIMobject CategoryFurniture - Sofas

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit