Publish your products
Corner sofa Platinum 2-corner-2 incl fabric
Corner sofa Platinum 2-corner-2 incl fabric
Corner sofa Platinum 2-corner-2 incl fabric
Corner sofa Platinum 2-corner-2 incl fabric
    Lekolar

    Corner sofa Platinum 2-corner-2 incl fabric

    Removable fabric on cushions. Stand in stainless steel. Length 200x200 cm. Height 79 cm. Seat height 44 cm. Seat depth 52 cm. Cold foam. Nozagbotten. Upholstered in standard fabric X2.
    Technical specification
    • Unique ref.35420
    • Product familyPlatinum
    • Product groupSofa
    • Date of publishing2020-12-02
    • Edition number1
    • Height (mm)790
    • Width (mm)2000
    • Depth (mm)2000
    Classification
    • BIMobject CategoryFurniture - Sofas

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit