Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
lekolar/products/feeeead0-9429-44e4-8098-aa282e949800
Home
Categories
Furniture
Sofas
Seat bench Rondo linoleum curved 200x50 cm
Unavailable in United States
Lekolar
Follow
Seat bench Rondo linoleum curved 200x50 cm
The outer radius is 2 meters, the dimension is 4 ⌀ when assembling 4 benches. Bench covered with linoleum. Stand silver lacquered 9006. Seat height 44 cm.
Download
Technical specification
Technical specification
Unique ref.
35734
Product family
Rondo
Product group
Seat bench
Date of publishing
2020-12-02
Edition number
1
Height (mm)
440
Width (mm)
2000
Depth (mm)
500
Links
Links
Product url
https://www.lekolar.se/sortiment/mobler-inredning/entre-kapprum/sittbank/sittbank-rondo-linoleum-svangd-200x50-cm/
Classification
Classification
BIMobject Category
Furniture - Sofas
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Fritz Hansen
Alphabet Sofa™ Series PL300-1
4.4
(
83
)
Download
Fritz Hansen
Alphabet Sofa™ Series PL300-4
4.3
(
170
)
Download
Rubelli
PALAZZO SOFA
4.4
(
70
)
Download
COR Sitzmöbel
Jalis Sofa
4.1
(
35
)
Download
COR Sitzmöbel
Siwa
4.3
(
21
)
Download
COR Sitzmöbel
Mell Sofa
4.4
(
39
)
Download