Publish your products
Wille Wall Rail 180 cm Add-on section
Wille Wall Rail 180 cm Add-on section
Wille Wall Rail 180 cm Add-on section
Wille Wall Rail 180 cm Add-on section
Wille Wall Rail 180 cm Add-on section
    Lekolar

    Wille Wall Rail 180 cm Add-on section

    With Wille rail system with wall rails and stand-alone modules, you can finally give large and small environments awaited feature, structure and aesthetics. Everything from the whole decor of the large media library, a small smart shoe shelf under the stairs.
    Technical specification
    • Unique ref.35757
    • Product familyWille
    • Product groupEntré
    • TypeObject (single object)
    • Date of publishing2018-11-27
    • Edition number1
    • Height (mm)1800
    • Width (mm)30
    • Depth (mm)18
    Related
    • Material mainMetal
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Hooks & Hangers
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_78
    • Uniclass 2015 DescriptionShelves and storage units
    • CSI MasterFormat 2014 Code41 53 23
    • CSI MasterFormat 2014 TitleStorage Racks
    • OmniClass Number23-21 11 11 11
    • OmniClass TitleCommercial Storage Shelves
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit