Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
lekolar/products/31c301f7-ea81-4101-abd5-b9673f854a53
Home
Categories
Furniture
Sofas
Seat bench Rondo HT curved 200x50 cm
Unavailable in United States
Lekolar
Follow
Seat bench Rondo HT curved 200x50 cm
The radius is 2 m, i.e. ⌀ 4 m when assembling 4 benches. Bench covered with high-pressure laminate. Stand silver lacquered 9006. Seat height 44 cm.
Download
Technical specification
Technical specification
Unique ref.
35883
Product family
Rondo
Product group
Seat bench
Date of publishing
2020-12-02
Edition number
1
Height (mm)
440
Width (mm)
2000
Depth (mm)
500
Links
Links
Product url
https://www.lekolar.se/sortiment/mobler-inredning/entre-kapprum/sittbank/sittbank-rondo-ht-svangd-200x50-cm/
Classification
Classification
BIMobject Category
Furniture - Sofas
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Fritz Hansen
Alphabet Sofa™ Series PL300-1
4.4
(
83
)
Download
Fritz Hansen
Alphabet Sofa™ Series PL300-4
4.3
(
170
)
Download
Rubelli
PALAZZO SOFA
4.4
(
70
)
Download
COR Sitzmöbel
Jalis Sofa
4.1
(
35
)
Download
COR Sitzmöbel
Siwa
4.3
(
21
)
Download
COR Sitzmöbel
Mell Sofa
4.4
(
39
)
Download