Publish your products
Loke ø 80 HT height 112
Lekolar

Loke ø 80 HT height 112

Loke is a new series of round pedestal table in many heights and sizes. The table fits in anywhere and can be used with or without a chair. Choose between high pressure laminate and linoleum. Brushed stainless steel as frame.
Technical specification
  • Unique ref.80288
  • Product familyLoke
  • Product groupTable HT
  • TypeObject (single object)
  • Date of publishing2017-02-06
  • Edition number1
  • Height (mm)1120
  • Width (mm)800
  • Depth (mm)800
Related
  • Material mainLaminate
  • Material secondaryMetal
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit