Publish your products
Norden pupil trolley w/ wheel B120xD45xH72 white
Norden pupil trolley w/ wheel B120xD45xH72 white
Norden pupil trolley w/ wheel B120xD45xH72 white
Norden pupil trolley w/ wheel B120xD45xH72 white
Norden pupil trolley w/ wheel B120xD45xH72 white
Norden pupil trolley w/ wheel B120xD45xH72 white
Norden pupil trolley w/ wheel B120xD45xH72 white
    Lekolar

    Norden pupil trolley w/ wheel B120xD45xH72 white

    Complete pupil trolley on wheels with frame in direct laminate. Frame is available in 3 different designs. Drawer fronts are available in direct laminate or laminate in 9 different colours. Decorated with 6 drawers and 6 compartments. The drawers are complete with handles.
    Technical specification
    • Unique ref.80689
    • Product familyNorden
    • Product groupStorage
    • TypeObject (single object)
    • Date of publishing2017-06-01
    • Edition number1
    • Height (mm)720
    • Width (mm)1200
    • Depth (mm)450
    Related
    • Material mainWood
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit