Publish your products
Armchair Loop Multiply dark red
Lekolar

Armchair Loop Multiply dark red

A classically designed swivel chair for both the office and the reception. The upholstery in fabric X2 is in two colors, which gives the opportunity for a personal color combination. Dark red frame / back piece. You choose the color of the seat via available options. Stand in brushed steel with felt paw.
Technical specification
  • Unique ref.81833
  • Product familyLoop
  • Product groupArmchair
  • Date of publishing2020-12-02
  • Edition number1
  • Height (mm)1130
  • Width (mm)780
  • Depth (mm)790
Classification
  • BIMobject CategoryFurniture - Sofas

Region availability

Europe
Denmark
Finland
Norway
Sweden