Publish your products
DUECI
LEMA

DUECI

3.8 out of 5 stars3.8(8 reviews)
A table characterised by rigorous and elegant lines, Dueci by Ludovica and Roberto Palomba becomes protagonist of the living room with its monolithic structure. Proposed in fixed and extendable version, it is available lacquered or marble finishing for an important and astonishing dining room. Ideal also as spacious work desk.
Technical specification
  • Unique ref.DUECI
  • Product familyFurniture
  • Product groupTable
  • TypeObject (single object)
  • Date of publishing2012-01-20
  • Edition number1
  • Height (mm)750
  • Width (mm)2000
  • Depth (mm)1000
Related
  • Material mainWood
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City