Publish your products
BARIS 40 LED
BARIS 40 LED
BARIS 40 LED
BARIS 40 LED
BARIS 40 LED
BARIS 40 LED
BARIS 40 LED
    Archived

    BARIS 40 LED

    4.2 out of 5 stars4.2(17 reviews)

    Specification:
    Suspended or surface-mounted luminaire with a very narrow cross-section. The bodies are available as an anodised aluminium profile in grey or as an aluminium profile painted in white or black (other colours available on request). Optical system in the form of an opal cover. The luminaire is equipped with a unique suspension system that facilitates mounting and adjustment of the suspension length. All BARIS 40 LED suspended luminaires have 1.2m long slings in a set with a box.

    Application:
    The luminaire is intended for indoor use. Especially recommended as a source of main lighting conducive to office work. Unique design, energy-saving LED modules and possible integration with external lighting control systems in the DALI standard make this luminaire suitable for use in modern A+ class office buildings, with particular emphasis on representative rooms. Wall lamps are intended, among others for use in corridors, passageways as well as sanitary rooms and bathrooms, where IP44 class is required.

    Technical parameters:
    • Rated power of the luminaire [W]*: 16.00 - 50.00
    • Luminous flux [lm]*: 1300 - 5900
    • Colour temperature [K]: 4000; 3000
    • Ingress protection: IP20; IP44
    • Energy efficiency class: A+; A
    • Material of the body: aluminium
    • Colour of the body: grey, white, black
    • Diffuser type: OPAL
    • PRM; Mounting version: suspended, surface
    • Dimensions [mm]: 53/40/1140; 53/40/1421;53/40/579

    * Tolerance +/- 10%

    Specification

    Technical specification
    • Unique ref.baris-40-led
    • Product familyBARIS
    • Product groupBARIS 40 LED
    • TypeObject (single object)
    • Date of publishing2021-04-29
    • Edition number1
    • Height (mm)40
    • Width (mm)1140
    • Depth (mm)53
    Related
    • Material mainAluminum
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted