Specification:
The family of lungo luminaires will make each interior stylish and original. The option to combine different sizes and colours of luminaires allows creating original compositions which will be a decorative embellishment of rooms arranged in a modern way.
Application:
Lungo, thanks to its compact dimensions (only 60 mm diameter), will also
work perfectly in illuminating interior decor elements such as tables,
islands or bars.
Technical parameter:
• Light source: COB LED
•
Ingress protection: IP20
•
Nominal power [W]: 10.00
•
Luminous flux [lm]*: 825; 860
•
Colour temperature [K]: 3000; 4000
•
Colour rendering index: >80
•
Energy efficiency class: A
•
Material of the body: aluminium
•
Colour of the body: white, black-gold, black
•
Diffuser material: PMMA
•
Diffuser type: PRM
•
Optics: lens
•
Mounting version: surface, suspended
•
Working temperature [°C]: from -20 to +35
•
Supply voltage [V]: 220-240
•
Frequency [Hz]: 50 - 60
•
Dimensions [mm]:60/145; 60/145/1500; 60/250;60/250/1500
*Tolerance +/- 10%