Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
libertypumps/products/d036a5fa-4c0f-4349-8937-1a796ae2a370
Home
Categories
Plumbing
Pumps
3LE10 Series, 10HP, 2 Vane Impeller Sewage Pump
Available in United States
Liberty Pumps
Follow
3LE10 Series, 10HP, 2 Vane Impeller Sewage Pump
10hp Enclosed 2 Vane
Enclosed 2 Vane Impeller
3" solids-handling
Horizontal 4" discharge
Download
Technical specification
Technical specification
Unique ref.
libertypumps-3le10
Product family
Plumbing
Product group
Pumps
Type
Object (single object)
Date of publishing
2019-03-26
Edition number
1
Links
Links
Product url
https://www.libertypumps.com/lep/dom/Products/3le10-series
Installation instructions
https://www.libertypumps.com/Portals/0/Files/LEP/Installation%20Manuals/English/6550000_EN.pdf
Technical description
https://www.libertypumps.com/Portals/0/Files/LEP/Engineering%20Specifications/3LE10-Series_TD.pdf
Related
Related
Material main
Cast iron
Material secondary
Stainless steel
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Plumbing - Pumps
UNSPSC name
Pumps
UNSPSC code
401515
Uniclass 2015 Code
Pr_65_53
Uniclass 2015 Description
Pump products
OmniClass Number
23-27 17 00
OmniClass Title
Pumps
Region availability
North America
United States
Similar products
Liberty Pumps
1/2 hp Commercial Drain Pump
5.0
(
13
)
Download
Patterson Pump Company
Vertical In-Line HVAC Pumps, Close Coupled, 1800 RPM
4.6
(
15
)
Download
Liberty Pumps
Elevator Sump Pump System OilTector®
4.8
(
10
)
Download
Liberty Pumps
1/2 hp Submersible Effluent/Sump Pump
4.8
(
9
)
Download
Wilo USA LLC
Weil Pump - Series 1400 Submersible Quick Remove Wastewater Pump
Download
Wilo USA LLC
Weil Pump - Series 5400 Triplex Booster System
5.0
(
7
)
Download