LiftMaster’s ® Custom Solutions are integrated packages, assuring seamless integration of a motorized Commercial Door System. The combination of advanced technology, features and accessories provided by LiftMaster simplifies the process of determining the best solution to meet your specific automatic door operator application.
Nothing compares to the strength and smarts of LiftMaster industrial-duty commercial door operators. Customizable to any environment, these are must-have openers for the toughest workplaces.
FEATURES
Business Connectivity
Monitor and Control - myQ® technology enables monitoring and control of the operators through a mobile app.
Real-time alerts - Indicate the status of doors via email.
Business Safety and Security
Safety Standards - Meets UL 325 Safety Standards.
Commercial Safety Sensors - Protect people and vehicles with safety sensors and accessories that stop the door from closing on obstructions.
Timer to Close - Integrated timer-to-close programmable from 5 to 60 seconds in 5-second increments. Allows for timed automatic door closure after the door reaches the full open position.
Security+ 2.0® - Safeguard facility access with Security + 2.0 technology, opening for registered devices only.
Commercial Power
Available in 1/2 HP
Dual-Votage Connections - Single-phase: 115V and 230V
Customizable Voltage - To meet job requirements
Region availability
| North America |
|---|
Anguilla |
Antigua and Barbuda |
Aruba |
Barbados |
Belize |
Bermuda |
British Virgin Islands |
Canada |
Caribbean Netherlands |
Cayman Islands |
Collectivity of Saint Martin |
Costa Rica |
Cuba |
Curaçao |
Dominica |
Dominican Republic |
El Salvador |
Greenland |
Grenada |
Guadeloupe |
Guatemala |
Haiti |
Honduras |
Jamaica |
Martinique |
Mexico |
Montserrat |
Nicaragua |
Panama |
Puerto Rico |
Saint Kitts and Nevis |
Saint Lucia |
Saint Pierre and Miquelon |
Saint Vincent and the Grenadines |
Saint-Barthélemy |
Sint Maarten |
The Bahamas |
Trinidad and Tobago |
Turks and Caicos Islands |
U.S. Virgin Islands |
United States |