Publish your products
CAP4AP LiftMaster® Smart Access Controller
LiftMaster

CAP4AP LiftMaster® Smart Access Controller

  • Outdoor-rated, cloud-connected, Wi-Fi-enabled controller
  • Configure either 2 Doors or 4 Access Points
  • Outdoor rated enclosure with provision for a lock, no separate NEMA box required
  • Real-time health indicators – LED status lights provide instant feedback
  • PoE option to reduce number of wires with ethernet
  • Wi-Fi option for wireless connection to the internet
  • OSDP encrypted communication – ensure secure, tamper-resistant data transmission

Features:

  • Install with ease
    • Installations just got a whole lot easier. The new Smart Access Controller offers plug-and-play connectivity*, outdoor-rated enclosures*, and both small and large controller models that allow integrators to easily place hardware exactly where it’s needed. Whether managing access points at opposite ends of a site or scaling across multiple buildings, the system’s flexible form factors and modular design make installs faster, cleaner, and more cost-effective. *CAP4AP only
  • Configure with Confidence
    • Build it your way—without limits. Security integrators can benefit from the flexibility to configure systems to meet the needs of any property. Whether it’s a small retrofit or a large multi-building deployment, the Smart Access Controller Panel supports industry-standard protocols, advanced elevator logic, and modular expansion* to control more entry points by connecting chassis together. With these capabilities you can scale even further—without redesigning the infrastructure. *CAPXAP only
  • Control with Intelligence
    • Deliver smarter, more resilient access control. The smart access controller provides real-time diagnostics, encrypted communication, and cloud-based management. Security integrators can now easily monitor performance, resolve issues proactively, and ensure long-term reliability and security for customers like yours.
Specification
  • Specifications:

    • Outdoor Rating
      • IP54 and IK07
    • Local User Capacity
      • 50000
    • Wiegand Input
      • 2
    • Relay Output
      • 4 relays (inputs to outputs mapping can be configured using Advanced Configuration feature in the myQ Community Web Portal.)
    • Software
      • Compatible with myQ Community Web Portal and Smartphone App
    • Dimensions
      • 9.25” H x 10.29” W x 2.58” D
    • Operating Temperature
      • -4F to 122F (-20C to 50C)
    • Wiegand Output Data Format
      • 26 credentials or passthrough
    • Product Weight
      • 4.82lbs
    • Power Supply
      • 24VDC (power adapter provided) or PoE
    • Max Number of Control
      • Either 2 Doors or Access Points
    • Warranty
      • Lifetime Motor Warranty, 2 years Parts Warranty, 2 years Hardware Warranty
    Technical specification
    • Unique ref.cap4ap-liftmaster-smart-access-controller
    • Product familyAccess Control Systems
    • Product groupAccess Controls
    • TypeObject (single object)
    • Date of publishing2026-08-27
    • Edition number1
    Classification
    • BIMobject CategoryElectrical - Controls

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit