Publish your products
Roof profile LLP20
Roof profile LLP20
Roof profile LLP20
Roof profile LLP20
Roof profile LLP20
Roof profile LLP20
Roof profile LLP20
    Lindab

    Roof profile LLP20

    A classic and common used roof profile that suites most applications. Appreciated for its simplicity and function. Made of polyester coated metal sheet. For exact color range in your country, please visit your local Lindab website.

    For static design and calculations, use Lindabs own developed software Lindab StructuralDesigner which you will find on Lindabs website.
    For information about geometry and section properties, use Lindabs web application EC3Library which you will find on Lindabs website.

    Specification
    • The profile is available in many colours and thicknesses. Please contact your local Lindab supplier to find out what options are available on your market. Declaration of Performance according to EN 14782 - Self supporting products of steel. Assessment at Byggvarubedömningen etc. is registered under the name "Väggprofil, lackerat". It is also possible to use the article name as search criteria.
    Technical specification
    • Unique ref.llp-20
    • Product familySteel profiles
    • Product groupProfiled Sheeting
    • TypeObject (single object)
    • Date of publishing2018-04-26
    • Edition number1
    • Height (mm)18
    • Width (mm)1000
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • Uniclass 2015 CodeSs_30_40_50
    • Uniclass 2015 DescriptionMetal sheet, fully supported roof and dormer covering systems
    • CSI MasterFormat 2014 Code07 61 00
    • CSI MasterFormat 2014 TitleSheet Metal Roofing
    • OmniClass Number23-13 39 27 11 13
    • OmniClass TitleSheet Metal Roofing
    • CSI UniFormat II CodeB30
    • CSI UniFormat II TitleROOFING

    Region availability

    Europe
    Czech Republic
    Denmark
    Hungary
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit