Publish your products
Vedette_Q blade Double emission 12 W
Archived

Vedette_Q blade Double emission 12 W

A square wall light with a minimalist modern design. Available in the single or double emission version, it allows creating evocative light patterns with astonishing visual effects. The powerLED source with four power levels ensures reduced consumption and a very warm light. Vedette_Q is characterized by highly versatile light management: the optics angle allows control of the light beam width, thus creating several aesthetic effects and meeting the most diverse needs. Resin-potted driver integrated in the anodized aluminium casing and neoprene cables. The wall light has been designed for the outdoor lighting of hotels, private homes and for urban lighting.
Specification
  • Double emission wall lights for outdoor application. The ingress protection degree is IP65; the total weight is of 0. 96 kg. The power supply driver is included in the delivery. The total absorbed power is 12 W. The power supply cable is included and features. The device features protection class I and can be wall lights-mounted.
Technical specification
  • Unique ref.Vedette_Q-blade-Double-emission-12-W-5-60
  • Product familyVedette
  • Product groupWall Lights
  • TypeObject (single object)
  • Date of publishing2017-03-23
  • Edition number1
  • Height (mm)135
  • Width (mm)73
  • Depth (mm)100
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)0.96
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeSs_70_80
  • Uniclass 2015 DescriptionLighting systems
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit