Publish your products
A-Line Track recessed in structural channel
Liteline

A-Line Track recessed in structural channel

A-Beam is a single circuit, rigid lighting channel that is track-inclusive and ideal for installation in Commercial, Retail, Hospitality, and other similar settings. A-Beam requires fewer suspension points for a cleaner ceiling space, while providing five size options and the ability to add up-lighting for design flexibility.

Specification
  • Single circuit power distribution system designed to supply lighting unit flexibility. 

    Single hot and neutral conductors are rated for max. 

    20 Amps, providing 2400W maximum power rating. 

    Copper electrical conductors are concealed in thermo-plastic, low-profile track section.

    Electrical connections can be established at connectors (end connector, straight connector, L-connector, T-connector or X-connector).

Technical specification
  • Unique ref.a-line-track-recessed-in-structural-channel
  • Product familyTrack
  • Product groupA-Line Track
  • TypeObject (single object)
  • Date of publishing2025-08-27
  • Edition number1
Classification
  • BIMobject CategoryLighting - Linear lights
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 00
  • OmniClass TitleElectrical Lighting

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States