Publish your products
Litex Membrane System with Fibre Plaster
Litex Membrane System with Fibre Plaster
Litex Membrane System with Fibre Plaster
Litex Membrane System with Fibre Plaster
Litex Membrane System with Fibre Plaster
Litex Membrane System with Fibre Plaster
Litex Membrane System with Fibre Plaster
Litex Membrane System with Fibre Plaster
Litex Membrane System with Fibre Plaster
Litex Membrane System with Fibre Plaster
    Litex
    Archived

    Litex Membrane System with Fibre Plaster

    LITEX MEMBRANE SYSTEM WITH FIBRE PLASTER

    Litex Membrane System has Technical Approval from SINTEF Byggforsk and uses both new buildings and renovations.

    LITEX MEMBRANE BOARD
    Litex Membrane board can be plastered and painted if you do not want a tiled surface. The thickness of the fibre plaster should be min. 8 mm to meet fire- and impact requirements, instead of installing tiles.

    LITEX SELF-ADHESIVE JOINTING STRIP AND PIPE COLLAR
    Litex self-adhesive bonding tape is an aluminum strip with butyl layers for sealing wall and corner joints and wall-through holes. Liquid membrane is not required.

    PRIMER
    Apply primer that will provide good adhesion for attachment. The boards which are to be plastered should be coated with a mixture of primer 1:1 with water. 

    FIBRE PLASTER / REINFORCEMENT MESH
    Between the floor and the wall, install a starting strip or Litex MS polymer sealant joint to prevent capillary migration of water in the plaster surface. Fibre plaster is applied with 5-6 mm thickness before adding the reinforcement mesh. This reinforcement should be in the middle of the plaster layers.

    On the external corners a reinforcement corner is used for fibre plaster. After the plaster has settled, it is moistened before applying the final plaster to a thickness of 3-5 mm. The plaster should stand for at least 1 week before painting (a moisture measurement should be performed). 

    PLASTERING AND PAINTING
    After the fibre plaster is dry, it can be plastered and painted for a smooth surface.

    ENVIRONMENTALLY FRIENDLY
    At Litex, we care about indoor climate and the environment. The products in the Litex Membrane System contain no brominated flame retardants or other environmental toxins that can harm you or your family.

    The products in the Litex Membrane System can be delivered to a regular waste disposal site for recycling.


    #wet room #bathroom #laundry room #washing hall #membrane #wet room board #wet room system

    Specification
    • LITEX MEMBRANE BOARD

      Dimension mm pcs/packkg/pack
      m2/pack
      m3/pack
      13 x 600 x 2440 mm
      10 pcs
      19 kg
      14,640 m2
      0,190 m3
      20 x 600 x 2440 mm
      8 pcs
      19 kg
      11,712 m2
      0,234 m3
      30 x 600 x 2440 mm
      6 pcs
      17 kg
      8,784 m2
      0,264 m3
      50 x 600 x 2440 mm
      5 pcs
      19 kg
      7,320 m2
      0,366 m3


    Technical specification
    • Unique ref.board_fibreplaster_eu
    • Product familyLitex Membrane System
    • Product groupLitex Membrane System
    • TypeObject (single object)
    • Date of publishing2019-10-16
    • Edition number1
    • Height (mm)2440
    • Width (mm)600
    • Depth (mm)20
    Related
    • Material mainExtruded polystyrene (XPS)
    • Material secondaryAluminum
    • Designed inNorway
    • Manufactured inNorway
    • Weight Net (Kg)2.38
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
    • IFC classificationBuilding Element
    • UNSPSC nameFoam insulation
    • UNSPSC code30141503
    • Uniclass 2015 CodePr_25_71_63_29
    • Uniclass 2015 DescriptionExtruded polystyrene (XPS) boards
    • CSI MasterFormat 2014 Code07 21 13.13
    • CSI MasterFormat 2014 TitleFoam Board Insulation
    • OmniClass Number23-13 25 19 11 11 13
    • OmniClass TitleExtruded Polystyrene Slab and Board Thermal Insulation
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit